Menu Search

Machine Screws - Countersunk

In stock

Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.

Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.

  • Material: PA, Nylon, PPS, Reny, PEEK, PP, PVDF
  • Colour: Natural, Black, Beige, Light Brown, Tan
  • Material Flammability Standard: , UL94 V-0, UL94 HB

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
234 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length Drive Type View
$0.2266 - $0.2384 Request the lead time here
M6
Natural
56.7 mm
Slotted Drive
$5.8225 - $6.129 Request the lead time here
M6
Light Brown
Crossed Drive
$1.4116 - $1.564 8 In stock
M3
Light Brown
Crossed Drive
$2.6585 - $2.9457 Request the lead time here
M4
Light Brown
Crossed Drive
$0.6594 - $0.6941 Request the lead time here
M6
Natural
12.7 mm
Slotted Drive
$1.5701 - $1.6527 Request the lead time here
M6
Natural
36.7 mm
Slotted Drive
$0.0501 - $0.0528 1030 In stock
M3
Natural
8.3 mm
Slotted Drive
$0.067 - $0.0706 1030 In stock
M4
Natural
27.3 mm
Slotted Drive
$0.0504 - $0.053 1030 In stock
M5
Natural
17.3 mm
Slotted Drive
$0.1011 - $0.1064 520 In stock
M6
Natural
46.7 mm
Slotted Drive
$0.0444 - $0.0467 20 In stock
M4
Black
9.3 mm
Slotted Drive
$0.2059 - $0.2167 Request the lead time here
M5
Natural
17.3 mm
Slotted Drive
$0.6526 - $0.6869 Request the lead time here
M6
Natural
16.7 mm
Slotted Drive
$0.143 - $0.1505 1030 In stock
M6
Natural
36.7 mm
Slotted Drive
$2.4765 - $2.7441 12 In stock
M4
Light Brown
Crossed Drive
$1.0496 - $1.9335 110 In stock
M4
Natural
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.4
Light Brown
1.5 mm
Crossed Drive
$0.4367 - $0.8045 10 In stock
M2
Natural
Crossed Drive
$1.7304 - $3.1877 Request the lead time here
M6
Natural
Crossed Drive
$0.423 - $0.7795 Request the lead time here
M3
Natural
Crossed Drive
  • of 12
Natural PP Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 56.7 mm | 2.232 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100540300VR

Price Range
$0.2384 - $0.2266

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    56.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in

181061070409

Price Range
$6.129 - $5.8225

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in

181030870409

Price Range
$1.564 - $1.4116

Stock Levels
8 In stock
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in

181041670409

Price Range
$2.9457 - $2.6585

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 12.7 mm | 0.5 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100450500VR

Price Range
$0.6941 - $0.6594

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    12.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 36.7 mm | 1.445 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100520500VR

Price Range
$1.6527 - $1.5701

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    36.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M3; Thread Length 8.3 mm | 0.327 in; Head Diameter 6.0 mm | 0.236 in; Head Height 1.7 mm | 0.067 in

0100090000VR

Price Range
$0.0528 - $0.0501

Stock Levels
1030 In stock
Attributes
  • Head Height
    1.7 mm
  • Thread Length
    8.3 mm
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 27.3 mm | 1.075 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100240000VR

Price Range
$0.0706 - $0.067

Stock Levels
1030 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    27.3 mm
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M5; Thread Length 17.3 mm | 0.681 in; Head Diameter 10.0 mm | 0.394 in; Head Height 2.7 mm | 0.106 in

0100330000VR

Price Range
$0.053 - $0.0504

Stock Levels
1030 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 46.7 mm | 1.839 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100530000VR

Price Range
$0.1064 - $0.1011

Stock Levels
520 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    46.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Black Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M4; Thread Length 9.3 mm | 0.366 in; Head Diameter 7.8 mm | 0.307 in; Head Height 2.7 mm | 0.106 in

0100190001VR

Price Range
$0.0467 - $0.0444

Stock Levels
20 In stock
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    9.3 mm
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M5; Thread Length 17.3 mm | 0.681 in; Head Diameter 10.0 mm | 0.394 in; Head Height 2.7 mm | 0.106 in

0100330500VR

Price Range
$0.2167 - $0.2059

Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.7 mm
  • Thread Length
    17.3 mm
  • Thread Size
    M5
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural PVDF Slotted Drive Countersunk Head Machine Screw - Thread Size M6; Thread Length 16.7 mm | 0.657 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100460500VR

Price Range
$0.6869 - $0.6526

Stock Levels
Request the lead time here
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    16.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Natural Nylon 6/6 Slotted Drive Flat Countersunk Head Machine Screw - Thread Size M6; Thread Length 36.7 mm | 1.445 in; Head Diameter 11.0 mm | 0.433 in; Head Height 3.3 mm | 0.13 in

0100520000VR

Price Range
$0.1505 - $0.143

Stock Levels
1030 In stock
Attributes
  • Head Height
    3.3 mm
  • Thread Length
    36.7 mm
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Slotted Drive
Light Brown PEEK Crossed Drive Flat Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in

181040870409

Price Range
$2.7441 - $2.4765

Stock Levels
12 In stock
Attributes
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Flat Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M4; ; Head Diameter 8.0 mm | 0.315 in;

1440031

Price Range
$1.9335 - $1.0496

Stock Levels
110 In stock
Attributes
  • Thread Size
    M4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Light Brown PEEK Crossed Drive Countersunk Head Machine Screw - Thread Size M1.4; Thread Length 1.5 mm | 0.059 in; Head Diameter 2.5 mm | 0.098 in; Head Height 1.0 mm | 0.039 in

1440007

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Height
    1.0 mm
  • Thread Length
    1.5 mm
  • Thread Size
    M1.4
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M2; ; Head Diameter 4.0 mm | 0.157 in;

1440012

Price Range
$0.8045 - $0.4367

Stock Levels
10 In stock
Attributes
  • Thread Size
    M2
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M6; ; Head Diameter 12.0 mm | 0.472 in;

1440039

Price Range
$3.1877 - $1.7304

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M6
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw
Natural Reny Crossed Drive Countersunk Head Machine Screw - Thread Size M3; ; Head Diameter 6.0 mm | 0.236 in;

1440018

Price Range
$0.7795 - $0.423

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M3
  • Countersunk Screw Degree
    90
  • Drive Type
    Crossed Drive
  • Head Type
    Countersunk Head
  • Screw Type
    Machine Screw