Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Countersunk machine screws have a flat head with a tapered bottom, allowing the screw to rest flush with the surface of the material to which it is fastened, making them excellent for situations where the head is not visible. This keeps the skin and clothes from snagging.
Usually threaded down the shaft and may be tightened with a screwdriver or equivalent equipment. It is simple to install and remove, providing a tidy and visually pleasing finish while remaining useful. They are long-lasting, corrosion-resistant, and lightweight. Used in applications such as handrails, furniture and lighting fixtures.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|
| $0.9657 - $1.7791 | Request the lead time here |
M1.4
|
Natural
|
0.059 in
1.5 mm
|
Crossed Drive
|
||
| $0.3842 - $0.4045 | 520 In stock |
M10
|
Natural
|
1.378 in
35.0 mm
|
Slotted Drive
|
||
| $0.0411 - $0.0433 | 1030 In stock |
M3
|
Natural
|
0.72 in
18.3 mm
|
Slotted Drive
|
||
| $0.0652 - $0.0687 | 1030 In stock |
M6
|
Natural
|
1.051 in
26.7 mm
|
Slotted Drive
|
||
| $0.1854 - $0.1952 | 1020 In stock |
M8
|
Natural
|
1.39 in
35.3 mm
|
Slotted Drive
|
||
| $5.4136 - $5.9985 | Request the lead time here |
M4
|
Light Brown
|
|
Crossed Drive
|
||
| $0.0504 - $0.053 | 1030 In stock |
M5
|
Natural
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| $0.0513 - $0.0541 | 1028 In stock |
M4
|
Natural
|
0.366 in
9.3 mm
|
Slotted Drive
|
||
| $0.0413 - $0.0436 | 26 In stock |
M5
|
Black
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| $0.0409 - $0.043 | 29 In stock |
M4
|
Natural
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| $0.0424 - $0.0446 | 1030 In stock |
M3
|
Natural
|
0.917 in
23.3 mm
|
Slotted Drive
|
||
| $0.0889 - $0.0936 | 1030 In stock |
M6
|
Natural
|
0.264 in
6.7 mm
|
Slotted Drive
|
||
| $0.6239 - $0.6567 | 20 In stock |
M6
|
Natural
|
0.854 in
21.7 mm
|
Slotted Drive
|
||
| $0.0617 - $0.0651 | 1030 In stock |
M3
|
Natural
|
0.169 in
4.3 mm
|
Slotted Drive
|
||
| $0.042 - $0.0442 | 16 In stock |
M4
|
Black
|
0.524 in
13.3 mm
|
Slotted Drive
|
||
| $0.0452 - $0.0476 | 10 In stock |
M4
|
Black
|
0.287 in
7.3 mm
|
Slotted Drive
|
||
| 0100230500VR | $0.5296 - $0.5575 | Request the lead time here |
M4
|
Natural
|
0.878 in
22.3 mm
|
Slotted Drive
|
|
| $0.0878 - $0.0925 | 1030 In stock |
M6
|
Natural
|
0.5 in
12.7 mm
|
Slotted Drive
|
||
| $0.0531 - $0.0559 | 1030 In stock |
M4
|
Natural
|
0.681 in
17.3 mm
|
Slotted Drive
|
||
| $5.8225 - $6.129 | Request the lead time here |
M6
|
Light Brown
|
|
Crossed Drive