Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat machine screws are characterised by a flat head with no tapering that sits flush with the surface. Typically threaded along the entire shaft length, and can be tightened with a screwdriver. Designed to screw completely into a countersunk hole.
The flat head offers a firm grip and keeps the screw from sliding. It is a durable, aesthetically pleasing fastener with good temperature resistance. It is less likely to damage the surface of the material they are being screwed into than protruding machine screws. Used in applications for furniture, machinery and electrical.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Material | Thread Length | View | |
|---|---|---|---|---|---|---|
| $0.2326 - $0.4285 | 10 In stock |
M3
|
PC
|
|
||
| $0.2368 - $0.4363 | Request the lead time here |
M5
|
PC
|
0.398 in
10.1 mm
|
||
| $1.4129 - $1.4873 | 10 In stock |
M8
|
PC
|
0.984 in
25.0 mm
|
||
| $0.1959 - $0.361 | 10 In stock |
M3
|
PC
|
0.157 in
4.0 mm
|
||
| $0.2382 - $0.2639 | 206 In stock |
M5
|
PC
|
0.634 in
16.1 mm
|
||
| $1.2406 - $1.3059 | Request the lead time here |
M8
|
PC
|
0.787 in
20.0 mm
|
||
| $0.2508 - $0.2639 | 10 In stock |
M5
|
PC
|
|
||
| $0.2449 - $0.4513 | Request the lead time here |
M5
|
PC
|
0.476 in
12.1 mm
|
||
| $0.2449 - $0.4513 | Request the lead time here |
M4
|
PC
|
0.402 in
10.2 mm
|
||
| $0.2176 - $0.4009 | 8 In stock |
M3
|
PC
|
0.594 in
15.1 mm
|
||
| $0.3016 - $0.3175 | 10 In stock |
M4
|
PC
|
|
||
| $1.0823 - $1.1392 | Request the lead time here |
M8
|
PC
|
|
||
| $0.3319 - $0.6115 | Request the lead time here |
M4
|
PC
|
0.248 in
6.3 mm
|
||
| $1.1411 - $1.2012 | Request the lead time here |
M8
|
PC
|
|
||
| $1.1037 - $1.1618 | Request the lead time here |
M6
|
PC
|
0.591 in
15.0 mm
|
||
| $1.106 - $1.1643 | Request the lead time here |
M6
|
PC
|
|
||
| $0.8176 - $0.8605 | 19 In stock |
M6
|
PC
|
0.787 in
20.0 mm
|
||
| $1.1414 - $1.2016 | Request the lead time here |
M8
|
PC
|
0.591 in
15.0 mm
|
||
| $0.6379 - $0.6716 | Request the lead time here |
M6
|
PC
|
|
||
| $0.2849 - $0.30 | 13 In stock |
M4
|
PC
|
0.638 in
16.2 mm