Menu Search

Machine Screws - Low Head

In stock

Machine Screws are designed with a low head height for aesthetic and space saving purposes. The low profile head makes them an ideal choice for low-clearance applications. It can be used to join machinery or equipment without requiring a nut, making it a convenient fastening solution.

It is lightweight yet strong and durable. It is resistant to chemicals and temperatures up to 200 ºC. It is used for furniture applications, electronics and construction applications. This range includes Low Head and Special Low Head options.

  • Material: Reny, PEEK, PPS
  • Colour: Black, Light Brown

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
133 results
Product SKUs information
Item Code Price range Availability Torx Size Thread Size Colour Material Head Style Thread Length View
10 In stock
TX20
M6
Black
Reny
Special Low Head
12.0 mm
Request the lead time here
TX8
M3
Black
Reny
Special Low Head
16.0 mm
Request the lead time here
TX10
M3
Light Brown
PPS
Low Head
16.0 mm
Request the lead time here
TX20
M4
Light Brown
PPS
Low Head
12.0 mm
Request the lead time here
TX25
M5
Light Brown
PPS
Low Head
30.0 mm
Request the lead time here
TX8
M3
Light Brown
PPS
Special Low Head
10.0 mm
Request the lead time here
TX20
M6
Light Brown
PPS
Special Low Head
16.0 mm
Request the lead time here
TX8
M3
Light Brown
PEEK
Special Low Head
20.0 mm
Request the lead time here
TX8
M3
Light Brown
PEEK
Special Low Head
12.0 mm
Request the lead time here
TX25
M5
Black
Reny
Low Head
25.0 mm
Request the lead time here
TX30
M6
Light Brown
PPS
Low Head
10.0 mm
Request the lead time here
TX10
M4
Black
Reny
Special Low Head
6.0 mm
Request the lead time here
TX20
M4
Black
Reny
Low Head
20.0 mm
Request the lead time here
TX15
M5
Light Brown
PPS
Special Low Head
10.0 mm
Request the lead time here
TX20
M6
Light Brown
PPS
Special Low Head
30.0 mm
Request the lead time here
TX20
M6
Black
Reny
Special Low Head
40.0 mm
Request the lead time here
TX10
M4
Light Brown
PEEK
Special Low Head
6.0 mm
Request the lead time here
TX10
M3
Black
Reny
Low Head
6.0 mm
Request the lead time here
TX30
M6
Black
Reny
Low Head
30.0 mm
Request the lead time here
TX20
M6
Black
Reny
Special Low Head
10.0 mm
  • of 7
Reny Special Low Head Machine Screw - Thread Length 12.0 mm | 0.472 in; Head Diameter-10.0 mm | 0.394 in

1440774


Stock Levels
10 In stock
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Head Machine Screw - Thread Length 16.0 mm | 0.63 in; Head Diameter-6.0 mm | 0.236 in

1440757


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Head Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440237


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Low Head Machine Screw - Head Diameter 7. 0 0 mm; Head Diameter 7. 0 0 mm

1440242


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    3.1 mm
  • Material
    PPS
  • Drive Type
    Star Drive
  • Head Style
    Low Head
PPS Low Head Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440252


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Head Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440264


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Head Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440282


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    16.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PEEK Special Low Head Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440369


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
PEEK Special Low Head Machine Screw - Head Diameter 6.0 mm | 0.236 in; Head Diameter 6.0 mm | 0.236 in

1440373


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    12.0 mm
  • Head Height
    1.3 mm
  • Head Diameter
    6.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Low Head Machine Screw - Head Diameter 8.5 mm | 0.335 in; Head Diameter 8.5 mm | 0.335 in

1440744


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    25.0 mm
  • Head Height
    3.7 mm
  • Head Diameter
    8.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PPS Low Head Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440253


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Special Low Head Machine Screw - Thread Length 6.0 mm | 0.236 in; Head Diameter-8.0 mm | 0.315 in

1440759


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Low Head Machine Screw - Head Diameter 7. 0 0 mm; Head Diameter 7. 0 0 mm

1440737


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    20.0 mm
  • Head Height
    3.1 mm
  • Material
    Reny
  • Drive Type
    Star Drive
  • Head Style
    Low Head
PPS Special Low Head Machine Screw - Head Diameter 9.0 mm | 0.354 in; Head Diameter 9.0 mm | 0.354 in

1440275


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    9.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
PPS Special Low Head Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440285


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    PPS
  • Drive Type
    Star Drive
Reny Special Low Head Machine Screw - Thread Length 40.0 mm | 1.575 in; Head Diameter-10.0 mm | 0.394 in

1440779


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    40.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
PEEK Special Low Head Machine Screw - Head Diameter 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

1440376


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    8.0 mm
  • Material
    PEEK
  • Drive Type
    Star Drive
Reny Low Head Machine Screw - Head Diameter 5.5 mm | 0.217 in; Head Diameter 5.5 mm | 0.217 in

1440726


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    6.0 mm
  • Head Height
    2.4 mm
  • Head Diameter
    5.5 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Low Head Machine Screw - Head Diameter 10.0 mm | 0.394 in; Head Diameter 10.0 mm | 0.394 in

1440751


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    30.0 mm
  • Head Height
    4.4 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive
Reny Special Low Head Machine Screw - Thread Length 10.0 mm | 0.394 in; Head Diameter-10.0 mm | 0.394 in

1440773


Stock Levels
Request the lead time here
Attributes
  • Thread Length
    10.0 mm
  • Head Height
    1.5 mm
  • Head Diameter
    10.0 mm
  • Material
    Reny
  • Drive Type
    Star Drive