Menu Search

Machine Screws - Mushroom

In stock

Machine Screws with a mushroom head are designed for use in a wide range of applications, including machine assembly, woodworking, and construction. Its mushroom head is rounded with a wide bearing surface and a low-profile design. It can be used in applications requiring a low profile, as the head shape allows for a reduced profile compared to other types of screws. It also provides a large bearing surface to distribute the load evenly.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
43 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Thread Length View
1012 In stock
M4
Black
16.0 mm
117 In stock
M5
Black
20.0 mm
123 In stock
M6
Natural
20.0 mm
1022 In stock
M4
Natural
16.0 mm
111 In stock
M6
Black
10.0 mm
1035 In stock
M4
Natural
12.0 mm
1027 In stock
M8
Natural
10.0 mm
1030 In stock
M6
Natural
30.0 mm
520 In stock
M6
Natural
60.0 mm
1030 In stock
M6
Natural
16.0 mm
117 In stock
M8
Black
10.0 mm
117 In stock
M6
Black
16.0 mm
1010 In stock
M4
Black
10.0 mm
1024 In stock
M5
Natural
16.0 mm
1038 In stock
M5
Natural
12.0 mm
119 In stock
M8
Black
16.0 mm
1008 In stock
M4
Black
20.0 mm
1024 In stock
M8
Natural
16.0 mm
1050 In stock
M5
Black
16.0 mm
110 In stock
M6
Black
40.0 mm
  • of 3
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in

0170210001VR


Stock Levels
1012 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in

0170330001VR


Stock Levels
117 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in

0170460000VR


Stock Levels
123 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in

0170210000VR


Stock Levels
1022 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in

0170420001VR


Stock Levels
111 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in

0170190000VR


Stock Levels
1035 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    12.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 10.0 mm | 0.394 in

0170650000VR


Stock Levels
1027 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in

0170500000VR


Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    30.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in

0170540000VR


Stock Levels
520 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    60.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in

0170450000VR


Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 10.0 mm | 0.394 in

0170650001VR


Stock Levels
117 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in

0170450001VR


Stock Levels
117 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M6
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in

0170180001VR


Stock Levels
1010 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    10.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in

0170310000VR


Stock Levels
1024 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in

0170290000VR


Stock Levels
1038 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    12.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 16.0 mm | 0.63 in

0170680001VR


Stock Levels
119 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in

0170220001VR


Stock Levels
1008 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    20.0 mm
  • Thread Size
    M4
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M8; Thread Length 16.0 mm | 0.63 in

0170680000VR


Stock Levels
1024 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M8
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in

0170310001VR


Stock Levels
1050 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    16.0 mm
  • Thread Size
    M5
Nylon Slotted Drive Mushroom Head Machine Screw - Thread Size M6; Thread Length 40.0 mm | 1.575 in

0170520001VR


Stock Levels
110 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Full Material
    Nylon 6/6
  • Thread Length
    40.0 mm
  • Thread Size
    M6