Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
299 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
$0.9657 - $1.7791 Request the lead time here
M1.6
Natural
Reny
3.5 mm
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.4
Light Brown
PEEK
4.0 mm
Crossed Drive
$0.9657 - $1.0166 Request the lead time here
M1.6
Natural
Reny
4.0 mm
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.2
Light Brown
PEEK
3.5 mm
Crossed Drive
$0.9657 - $1.0166 Request the lead time here
M1.2
Natural
Reny
3.5 mm
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.4
Light Brown
PEEK
2.0 mm
Crossed Drive
$0.9657 - $1.7791 Request the lead time here
M1.2
Natural
Reny
3.0 mm
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.2
Light Brown
PEEK
1.8 mm
Crossed Drive
$2.1234 - $3.9114 Request the lead time here
M1.6
Light Brown
PEEK
2.0 mm
Crossed Drive
$1.403 - $1.5545 Request the lead time here
M3
Light Brown
PEEK
6.0 mm
Crossed Drive
$3.3771 - $3.7421 Request the lead time here
M4
Light Brown
PEEK
12.0 mm
Crossed Drive
Request the lead time here
8-32
Natural
Nylon
3.2 mm
Slotted Drive
$0.9657 - $1.7791 Request the lead time here
M1.2
Natural
Reny
2.5 mm
Crossed Drive
$0.9657 - $1.7791 Request the lead time here
M1.2
Natural
Reny
1.5 mm
Crossed Drive
$2.1914 - $4.0369 Request the lead time here
M1.4
Light Brown
PEEK
6.0 mm
Crossed Drive
$1.9087 - $2.115 Request the lead time here
M4
Light Brown
PEEK
8.0 mm
Crossed Drive
$0.9657 - $1.7791 Request the lead time here
M1.4
Natural
Reny
2.0 mm
Crossed Drive
Request the lead time here
#4-40
Natural
Nylon
9.5 mm
Slotted Drive
Request the lead time here
8-32
Natural
Nylon
8.0 mm
Slotted Drive
$7.9544 - $8.373 Request the lead time here
M6
Light Brown
PEEK
16.0 mm
Crossed Drive
  • of 15
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 3.5 mm | 0.138 in; Head Diameter 2.3 mm | 0.091 in

1439977

Price Range
$1.7791 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.5 mm
  • Thread Size
    M1.6
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 4.0 mm | 0.157 in; Head Diameter 2.0 mm | 0.079 in

1439997

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M1.4
  • Colour
    Light Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 4.0 mm | 0.157 in; Head Diameter 2.3 mm | 0.091 in

1439978

Price Range
$1.0166 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M1.6
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 3.5 mm | 0.138 in; Head Diameter 1.8 mm | 0.071 in

1439991

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.5 mm
  • Thread Size
    M1.2
  • Colour
    Light Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 3.5 mm | 0.138 in; Head Diameter 1.8 mm | 0.071 in

1439966

Price Range
$1.0166 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.5 mm
  • Thread Size
    M1.2
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 2.0 mm | 0.079 in; Head Diameter 2.0 mm | 0.079 in

1439993

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.0 mm
  • Thread Size
    M1.4
  • Colour
    Light Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 3.0 mm | 0.118 in; Head Diameter 1.8 mm | 0.071 in

1439965

Price Range
$1.7791 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M1.2
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 1.8 mm | 0.071 in; Head Diameter 1.8 mm | 0.071 in

1439987

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    1.8 mm
  • Thread Size
    M1.2
  • Colour
    Light Brown
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 2.0 mm | 0.079 in; Head Diameter 2.3 mm | 0.091 in

1439999

Price Range
$3.9114 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.0 mm
  • Thread Size
    M1.6
  • Colour
    Light Brown
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 6.0 mm | 0.236 in; Head Diameter 5.5 mm | 0.217 in

180030670409

Price Range
$1.5545 - $1.403

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M3
  • Colour
    Light Brown
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in; Head Diameter 7.0 mm | 0.276 in

180041270409

Price Range
$3.7421 - $3.3771

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Light Brown
Nylon Slotted Drive Pan Head Machine Screw - Thread Size 8-32; Thread Length 3.2 mm | 0.126 in; Head Diameter 8.1 mm | 0.319 in

NSS-8-2-01


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    2.0 mm
  • Thread Length
    3.2 mm
  • Thread Size
    8-32
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 2.5 mm | 0.098 in; Head Diameter 1.8 mm | 0.071 in

1439964

Price Range
$1.7791 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.5 mm
  • Thread Size
    M1.2
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 1.5 mm | 0.059 in; Head Diameter 1.8 mm | 0.071 in

1439958

Price Range
$1.7791 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    1.5 mm
  • Thread Size
    M1.2
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 6.0 mm | 0.236 in; Head Diameter 2.0 mm | 0.079 in

1439998

Price Range
$4.0369 - $2.1914

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M1.4
  • Colour
    Light Brown
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in; Head Diameter 7.0 mm | 0.276 in

180040870409

Price Range
$2.115 - $1.9087

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Light Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 2.0 mm | 0.079 in; Head Diameter 2.0 mm | 0.079 in

1439968

Price Range
$1.7791 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.0 mm
  • Thread Size
    M1.4
  • Colour
    Natural
Nylon Slotted Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 9.5 mm | 0.374 in; Head Diameter 5.3 mm | 0.209 in

NSS-4-6-01


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.3 mm
  • Head Height
    1.8 mm
  • Thread Length
    9.5 mm
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon Slotted Drive Pan Head Machine Screw - Thread Size 8-32; Thread Length 8.0 mm | 0.315 in; Head Diameter 8.1 mm | 0.319 in

NSS-8-5-01


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.1 mm
  • Head Height
    2.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    8-32
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in; Head Diameter 10.5 mm | 0.413 in

180061670409

Price Range
$8.373 - $7.9544

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Light Brown