Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
299 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
$0.0597 - $0.0628 1030 In stock
M5
Natural
Nylon 6/6
10.0 mm
Crossed Drive
$0.0394 - $0.0415 1019 In stock
M3
Natural
Nylon 6/6
30.0 mm
Crossed Drive
$0.0559 - $0.0588 1011 In stock
M4
Natural
Nylon 6/6
8.0 mm
Crossed Drive
$0.0333 - $0.0351 1030 In stock
M3
Natural
Nylon 6/6
25.0 mm
Crossed Drive
$0.0665 - $0.0699 1030 In stock
M3
Natural
Nylon 6/6
4.0 mm
Crossed Drive
$0.0448 - $0.0473 1028 In stock
M4
Natural
Nylon 6/6
25.0 mm
Crossed Drive
$0.034 - $0.0359 1028 In stock
M3
Natural
Nylon 6/6
16.0 mm
Crossed Drive
$0.086 - $0.0906 1010 In stock
M4
Natural
Nylon 6/6
40.0 mm
Crossed Drive
$0.0633 - $0.0666 1029 In stock
M5
Natural
Nylon 6/6
20.0 mm
Crossed Drive
$2.1234 - $2.235 Request the lead time here
M1.6
Light Brown
PEEK
6.0 mm
Crossed Drive
$1.8201 - $2.0167 Request the lead time here
M3
Light Brown
PPS
15.0 mm
Crossed Drive
$2.5963 - $2.8768 Request the lead time here
M3
Light Brown
PPS
30.0 mm
Crossed Drive
$3.89 - $4.3103 Request the lead time here
M6
Light Brown
PPS
10.0 mm
Crossed Drive
$6.4774 - $7.1772 Request the lead time here
M6
Light Brown
PPS
20.0 mm
Crossed Drive
$1.3791 - $1.4517 Request the lead time here
M5
Natural
Reny
20.0 mm
Crossed Drive
$2.8551 - $3.1635 10 In stock
M4
Light Brown
PPS
30.0 mm
Crossed Drive
$1.5125 - $2.7863 Request the lead time here
M4
Natural
Reny
25.0 mm
Crossed Drive
$4.0631 - $4.5021 Request the lead time here
M5
Natural
Reny
35.0 mm
Crossed Drive
$9.0648 - $10.044 Request the lead time here
M6
Light Brown
PPS
30.0 mm
Crossed Drive
$2.5963 - $2.8768 Request the lead time here
M5
Light Brown
PPS
12.0 mm
Crossed Drive
  • of 15
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in; Head Diameter 9.1 mm | 0.358 in

0080280000VR

Price Range
$0.0628 - $0.0597

Stock Levels
1030 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.4 mm | 0.213 in

0080150000VR

Price Range
$0.0415 - $0.0394

Stock Levels
1019 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

0080170000VR

Price Range
$0.0588 - $0.0559

Stock Levels
1011 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 25.0 mm | 0.984 in; Head Diameter 5.4 mm | 0.213 in

0080140000VR

Price Range
$0.0351 - $0.0333

Stock Levels
1030 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.4 mm | 0.213 in

0080060000VR

Price Range
$0.0699 - $0.0665

Stock Levels
1030 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 25.0 mm | 0.984 in; Head Diameter 8.0 mm | 0.315 in

0080230000VR

Price Range
$0.0473 - $0.0448

Stock Levels
1028 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 16.0 mm | 0.63 in; Head Diameter 5.4 mm | 0.213 in

0080120000VR

Price Range
$0.0359 - $0.034

Stock Levels
1028 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 40.0 mm | 1.575 in; Head Diameter 8.0 mm | 0.315 in

0080250000VR

Price Range
$0.0906 - $0.086

Stock Levels
1010 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in; Head Diameter 9.1 mm | 0.358 in

0080330000VR

Price Range
$0.0666 - $0.0633

Stock Levels
1029 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 6.0 mm | 0.236 in; Head Diameter 2.3 mm | 0.091 in

1440004

Price Range
$2.235 - $2.1234

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M1.6
  • Colour
    Light Brown
PPS Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 15.0 mm | 0.591 in; Head Diameter 5.5 mm | 0.217 in

1440114

Price Range
$2.0167 - $1.8201

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    15.0 mm
  • Thread Size
    M3
  • Colour
    Light Brown
PPS Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.5 mm | 0.217 in

1440117

Price Range
$2.8768 - $2.5963

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Light Brown
PPS Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in; Head Diameter 10.5 mm | 0.413 in

1440133

Price Range
$4.3103 - $3.89

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Light Brown
PPS Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in; Head Diameter 10.5 mm | 0.413 in

1440136

Price Range
$7.1772 - $6.4774

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Light Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in; Head Diameter 9.0 mm | 0.354 in

1440175

Price Range
$1.4517 - $1.3791

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PPS Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 30.0 mm | 1.181 in; Head Diameter 7.0 mm | 0.276 in

1440125

Price Range
$3.1635 - $2.8551

Stock Levels
10 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Light Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 25.0 mm | 0.984 in; Head Diameter 7.0 mm | 0.276 in

1440169

Price Range
$2.7863 - $1.5125

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 35.0 mm | 1.378 in; Head Diameter 9.0 mm | 0.354 in

1440178

Price Range
$4.5021 - $4.0631

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PPS Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in; Head Diameter 10.5 mm | 0.413 in

1440138

Price Range
$10.044 - $9.0648

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Light Brown
PPS Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in; Head Diameter 9.0 mm | 0.354 in

1440128

Price Range
$2.8768 - $2.5963

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Light Brown