Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
243 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
1028 In stock
M3
Natural
PA
16.0 mm
Crossed Drive
1011 In stock
M4
Natural
PA
8.0 mm
Crossed Drive
1019 In stock
M3
Natural
PA
30.0 mm
Crossed Drive
1030 In stock
M3
Natural
PA
4.0 mm
Crossed Drive
1028 In stock
M4
Natural
PA
25.0 mm
Crossed Drive
1030 In stock
M5
Natural
PA
10.0 mm
Crossed Drive
1030 In stock
M6
Natural
PA
6.5 mm
Crossed Drive
1028 In stock
M6
Natural
PA
20.0 mm
Crossed Drive
1029 In stock
M5
Natural
PA
12.0 mm
Crossed Drive
1029 In stock
M4
Natural
PA
20.0 mm
Crossed Drive
Request the lead time here
M5
Natural
PA
30.0 mm
Slotted Drive
Request the lead time here
M4
Natural
PA
12.0 mm
Slotted Drive
1030 In stock
M5
Natural
PA
8.0 mm
Crossed Drive
1015 In stock
M4
Natural
PA
10.0 mm
Crossed Drive
1030 In stock
M6
Natural
PA
12.0 mm
Crossed Drive
1027 In stock
M6
Natural
PA
25.0 mm
Crossed Drive
14029 In stock
M4
Natural
PA
16.0 mm
Crossed Drive
1000 In stock
M3
Natural
PA
5.0 mm
Crossed Drive
Request the lead time here
M6
Natural
PA
20.0 mm
Slotted Drive
Request the lead time here
M6
Natural
PA
12.0 mm
Slotted Drive
  • of 13
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 16.0 mm | 0.63 in; Head Diameter 5.4 mm | 0.213 in

0080120000VR


Stock Levels
1028 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 8.0 mm | 0.315 in; Head Diameter 8.0 mm | 0.315 in

0080170000VR


Stock Levels
1011 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 30.0 mm | 1.181 in; Head Diameter 5.4 mm | 0.213 in

0080150000VR


Stock Levels
1019 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 4.0 mm | 0.157 in; Head Diameter 5.4 mm | 0.213 in

0080060000VR


Stock Levels
1030 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Length
    4.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 25.0 mm | 0.984 in; Head Diameter 8.0 mm | 0.315 in

0080230000VR


Stock Levels
1028 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 10.0 mm | 0.394 in; Head Diameter 9.5 mm | 0.374 in

0080280000VR


Stock Levels
1030 In stock
Attributes
  • Head Diameter
    9.5 mm
  • Head Height
    3.7 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 6.5 mm | 0.256 in; Head Diameter 11.5 mm | 0.453 in

0080390000VR


Stock Levels
1030 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Length
    6.5 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in; Head Diameter 11.5 mm | 0.453 in

0080460000VR


Stock Levels
1028 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in; Head Diameter 9.1 mm | 0.358 in

0080290000VR


Stock Levels
1029 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 20.0 mm | 0.787 in; Head Diameter 8.0 mm | 0.315 in

0080220000VR


Stock Levels
1029 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 30.0 mm | 1.181 in; Head Diameter 9.8 mm | 0.386 in

0120350000VR


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in; Head Diameter 8.0 mm | 0.315 in

0120190000VR


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in; Head Diameter 9.1 mm | 0.358 in

0080270000VR


Stock Levels
1030 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.0 mm | 0.315 in

0080180000VR


Stock Levels
1015 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in; Head Diameter 11.5 mm | 0.453 in

0080430000VR


Stock Levels
1030 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in; Head Diameter 11.5 mm | 0.453 in

0080480000VR


Stock Levels
1027 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in; Head Diameter 8.0 mm | 0.315 in

0080210000VR


Stock Levels
14029 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 5.0 mm | 0.197 in; Head Diameter 5.4 mm | 0.213 in

0081200000VR


Stock Levels
1000 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in; Head Diameter 12.0 mm | 0.472 in

0120460000VR


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in; Head Diameter 12.0 mm | 0.472 in

0120430000VR


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Natural