Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
Request the lead time here
#4-40
Natural
Nylon 6/6
6.4 mm
Crossed Drive
Request the lead time here
#6-32
Natural
Nylon 6/6
6.4 mm
Philips Drive
$0.0436 - $0.0459 1029 In stock
M3
Natural
PA
10.0 mm
Crossed Drive
$0.0471 - $0.0497 1028 In stock
M4
Natural
PA
6.0 mm
Crossed Drive
$0.0328 - $0.0347 Request the lead time here
M4
Natural
PA
12.0 mm
Slotted Drive
$0.0464 - $0.0489 Request the lead time here
M4
Natural
PA
10.0 mm
Slotted Drive
$0.0376 - $0.0396 Request the lead time here
M3
Natural
PA
5.0 mm
Slotted Drive
$0.1503 - $0.1583 Request the lead time here
M10
Natural
PA
16.0 mm
Slotted Drive
$0.0711 - $0.0748 1019 In stock
M6
Natural
PA
16.0 mm
Crossed Drive
$4.399 - $4.6304 Request the lead time here
M5
Brown
PEEK
12.0 mm
Crossed Drive
$0.1055 - $0.1112 Request the lead time here
M8
Natural
PA
25.0 mm
Slotted Drive
$5.5982 - $5.893 Request the lead time here
M5
Brown
PEEK
8.0 mm
Crossed Drive
$0.0812 - $0.0855 Request the lead time here
M6
Natural
PA
40.0 mm
Slotted Drive
$0.1157 - $0.1219 520 In stock
M6
Natural
PA
60.0 mm
Crossed Drive
$0.0807 - $0.085 Request the lead time here
M6
Natural
PA
30.0 mm
Slotted Drive
$0.0377 - $0.0397 Request the lead time here
M5
Natural
PA
8.0 mm
Slotted Drive
$0.1217 - $0.1282 Request the lead time here
M6
Natural
PA
80.0 mm
Slotted Drive
$0.1863 - $0.1961 1028 In stock
M6
Natural
PA
40.0 mm
Crossed Drive
$0.9376 - $0.987 Request the lead time here
M1.2
Natural
Reny
2.0 mm
Crossed Drive
$0.0748 - $0.0788 Request the lead time here
M6
Natural
PA
20.0 mm
Slotted Drive
  • of 13
Nylon Crossed Drive Round Head Machine Screw - Thread Size #4-40; Thread Length 6.4 mm | 0.250 in; Head Diameter 4.4 mm | 0.175 in

010440WF026


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.6 mm
  • Head Height
    27.2 mm
  • Thread Length
    6.4 mm
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon Philips Drive Pan Head Machine Screw - Thread Size #6-32; Thread Length 6.4 mm | 0.250 in;

010632PW026


Stock Levels
Request the lead time here
Attributes
  • Head Height
    2.3 mm
  • Thread Length
    6.4 mm
  • Thread Size
    #6-32
  • Colour
    Natural
  • Drive Type
    Philips Drive
PA Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.4 mm | 0.213 in

0080090000VR

Price Range
$0.0459 - $0.0436

Stock Levels
1029 In stock
Attributes
  • Head Diameter
    5.4 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in; Head Diameter 8.0 mm | 0.315 in

0080160000VR

Price Range
$0.0497 - $0.0471

Stock Levels
1028 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in; Head Diameter 8.0 mm | 0.315 in

0120190000VR

Price Range
$0.0347 - $0.0328

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M4; Thread Length 10.0 mm | 0.394 in; Head Diameter 8.0 mm | 0.315 in

0120180000VR

Price Range
$0.0489 - $0.0464

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M4
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M3; Thread Length 5.0 mm | 0.197 in; Head Diameter 5.9 mm | 0.232 in

0121100000VR

Price Range
$0.0396 - $0.0376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.9 mm
  • Head Height
    1.8 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M3
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M10; Thread Length 16.0 mm | 0.63 in; Head Diameter 20.0 mm | 0.787 in

0121850000VR

Price Range
$0.1583 - $0.1503

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M10
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in; Head Diameter 11.5 mm | 0.453 in

0080450000VR

Price Range
$0.0748 - $0.0711

Stock Levels
1019 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 12.0 mm | 0.472 in; Head Diameter 9.0 mm | 0.354 in

180051270409

Price Range
$4.6304 - $4.399

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M5
  • Colour
    Brown
PA Slotted Drive Pan Head Machine Screw - Thread Size M8; Thread Length 25.0 mm | 0.984 in; Head Diameter 16.0 mm | 0.63 in

0120700000VR

Price Range
$0.1112 - $0.1055

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in; Head Diameter 9.0 mm | 0.354 in

180050870409

Price Range
$5.893 - $5.5982

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Brown
PA Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 40.0 mm | 1.575 in; Head Diameter 12.0 mm | 0.472 in

0120520000VR

Price Range
$0.0855 - $0.0812

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in; Head Diameter 11.0 mm | 0.433 in

0080550000VR

Price Range
$0.1219 - $0.1157

Stock Levels
520 In stock
Attributes
  • Head Diameter
    11.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in; Head Diameter 12.0 mm | 0.472 in

0120500000VR

Price Range
$0.085 - $0.0807

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in; Head Diameter 9.8 mm | 0.386 in

0120270000VR

Price Range
$0.0397 - $0.0377

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 80.0 mm | 3.15 in; Head Diameter 12.0 mm | 0.472 in

0120590000VR

Price Range
$0.1282 - $0.1217

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    80.0 mm
  • Thread Size
    M6
  • Colour
    Natural
PA Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 40.0 mm | 1.575 in; Head Diameter 11.5 mm | 0.453 in

0080520000VR

Price Range
$0.1961 - $0.1863

Stock Levels
1028 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 2.0 mm | 0.079 in; Head Diameter 1.8 mm | 0.071 in

1439963

Price Range
$0.987 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.0 mm
  • Thread Size
    M1.2
  • Colour
    Natural
PA Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 20.0 mm | 0.787 in; Head Diameter 12.0 mm | 0.472 in

0120460000VR

Price Range
$0.0788 - $0.0748

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M6
  • Colour
    Natural