Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
299 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
$0.0718 - $0.0755 Request the lead time here
M6
Natural
Nylon 6/6
12.0 mm
Slotted Drive
$0.0569 - $0.06 1030 In stock
M4
Natural
Nylon 6/6
12.0 mm
Crossed Drive
$0.0633 - $0.0666 Request the lead time here
M5
Natural
Nylon 6/6
20.0 mm
Slotted Drive
$0.0713 - $0.075 1029 In stock
M5
Natural
Nylon 6/6
25.0 mm
Crossed Drive
$0.3086 - $0.3248 Request the lead time here
M10
Natural
Nylon 6/6
40.0 mm
Slotted Drive
$2.3863 - $2.6443 Request the lead time here
M4
Light Brown
PEEK
16.0 mm
Crossed Drive
$0.0388 - $0.0409 Request the lead time here
M5
Natural
Nylon 6/6
8.0 mm
Slotted Drive
$1.7629 - $1.9534 Request the lead time here
M4
Light Brown
PEEK
6.0 mm
Crossed Drive
$4.4704 - $4.7057 Request the lead time here
M5
Light Brown
PEEK
16.0 mm
Crossed Drive
$1.0339 - $1.9045 Request the lead time here
M1.6
Natural
Reny
6.0 mm
Crossed Drive
$0.0555 - $0.0584 Request the lead time here
M4
Natural
Nylon 6/6
16.0 mm
Slotted Drive
$0.0884 - $0.0931 Request the lead time here
M6
Natural
Nylon 6/6
25.0 mm
Slotted Drive
$0.0733 - $0.0771 1019 In stock
M6
Natural
Nylon 6/6
16.0 mm
Crossed Drive
$0.1087 - $0.1145 Request the lead time here
M8
Natural
Nylon 6/6
25.0 mm
Slotted Drive
$0.9657 - $1.7791 Request the lead time here
M1.2
Natural
Reny
1.8 mm
Crossed Drive
$0.0837 - $0.0881 Request the lead time here
M6
Natural
Nylon 6/6
40.0 mm
Slotted Drive
$0.0854 - $0.0898 1028 In stock
M6
Natural
Nylon 6/6
30.0 mm
Crossed Drive
$0.1192 - $0.1256 520 In stock
M6
Natural
Nylon 6/6
60.0 mm
Crossed Drive
Request the lead time here
#4-40
Natural
Nylon
3.2 mm
Slotted Drive
Request the lead time here
6-32
Natural
Nylon
6.4 mm
Slotted Drive
  • of 15
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 12.0 mm | 0.472 in; Head Diameter 12.0 mm | 0.472 in

0120430000VR

Price Range
$0.0755 - $0.0718

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 12.0 mm | 0.472 in; Head Diameter 8.0 mm | 0.315 in

0080190000VR

Price Range
$0.06 - $0.0569

Stock Levels
1030 In stock
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    3.1 mm
  • Thread Length
    12.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 20.0 mm | 0.787 in; Head Diameter 9.8 mm | 0.386 in

0120330000VR

Price Range
$0.0666 - $0.0633

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Length
    20.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 25.0 mm | 0.984 in; Head Diameter 9.1 mm | 0.358 in

0080340000VR

Price Range
$0.075 - $0.0713

Stock Levels
1029 In stock
Attributes
  • Head Diameter
    9.1 mm
  • Head Height
    3.7 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M5
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M10; Thread Length 40.0 mm | 1.575 in; Head Diameter 20.0 mm | 0.787 in

0120890000VR

Price Range
$0.3248 - $0.3086

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    20.0 mm
  • Head Height
    6.0 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M10
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in; Head Diameter 7.0 mm | 0.276 in

180041670409

Price Range
$2.6443 - $2.3863

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Light Brown
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in; Head Diameter 9.8 mm | 0.386 in

0120270000VR

Price Range
$0.0409 - $0.0388

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.8 mm
  • Head Height
    3.0 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 6.0 mm | 0.236 in; Head Diameter 7.0 mm | 0.276 in

180040670409

Price Range
$1.9534 - $1.7629

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M4
  • Colour
    Light Brown
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 16.0 mm | 0.63 in; Head Diameter 9.0 mm | 0.354 in

180051670409

Price Range
$4.7057 - $4.4704

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M5
  • Colour
    Light Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 6.0 mm | 0.236 in; Head Diameter 2.3 mm | 0.091 in

1439979

Price Range
$1.9045 - $1.0339

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M1.6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M4; Thread Length 16.0 mm | 0.63 in; Head Diameter 8.0 mm | 0.315 in

0120210000VR

Price Range
$0.0584 - $0.0555

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    8.0 mm
  • Head Height
    2.4 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 25.0 mm | 0.984 in; Head Diameter 12.0 mm | 0.472 in

0120480000VR

Price Range
$0.0931 - $0.0884

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 16.0 mm | 0.63 in; Head Diameter 11.5 mm | 0.453 in

0080450000VR

Price Range
$0.0771 - $0.0733

Stock Levels
1019 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Length
    16.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M8; Thread Length 25.0 mm | 0.984 in; Head Diameter 16.0 mm | 0.63 in

0120700000VR

Price Range
$0.1145 - $0.1087

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    16.0 mm
  • Head Height
    4.8 mm
  • Thread Length
    25.0 mm
  • Thread Size
    M8
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 1.8 mm | 0.071 in; Head Diameter 1.8 mm | 0.071 in

1439962

Price Range
$1.7791 - $0.9657

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    1.8 mm
  • Thread Size
    M1.2
  • Colour
    Natural
Nylon 6/6 Slotted Drive Pan Head Machine Screw - Thread Size M6; Thread Length 40.0 mm | 1.575 in; Head Diameter 12.0 mm | 0.472 in

0120520000VR

Price Range
$0.0881 - $0.0837

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    12.0 mm
  • Head Height
    3.6 mm
  • Thread Length
    40.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 30.0 mm | 1.181 in; Head Diameter 11.5 mm | 0.453 in

0080500000VR

Price Range
$0.0898 - $0.0854

Stock Levels
1028 In stock
Attributes
  • Head Diameter
    11.5 mm
  • Head Height
    4.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Nylon 6/6 Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 60.0 mm | 2.362 in; Head Diameter 11.0 mm | 0.433 in

0080550000VR

Price Range
$0.1256 - $0.1192

Stock Levels
520 In stock
Attributes
  • Head Diameter
    11.0 mm
  • Head Height
    4.6 mm
  • Thread Length
    60.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Nylon Slotted Drive Pan Head Machine Screw - Thread Size #4-40; Thread Length 3.2 mm | 0.126 in; Head Diameter 5.3 mm | 0.209 in

NSS-4-2-01


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.3 mm
  • Head Height
    1.8 mm
  • Thread Length
    3.2 mm
  • Thread Size
    #4-40
  • Colour
    Natural
Nylon Slotted Drive Pan Head Machine Screw - Thread Size 6-32; Thread Length 6.4 mm | 0.252 in; Head Diameter 6.9 mm | 0.272 in

NSS-6-4-01


Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    6.9 mm
  • Head Height
    2.0 mm
  • Thread Length
    6.4 mm
  • Thread Size
    6-32
  • Colour
    Natural