Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1536 - $0.1616 | 1030 In stock |
M8
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Crossed Drive
|
||
| Request the lead time here |
8-32
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
Slotted Drive
|
|||
| 0120080000VR | $0.0456 - $0.0479 | 28 In stock |
M3
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Slotted Drive
|
|
| $5.7104 - $6.0109 | Request the lead time here |
M6
|
Light Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| $0.0831 - $0.0876 | Request the lead time here |
M6
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| $0.1025 - $0.108 | 30 In stock |
M8
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
| $2.1234 - $3.9114 | Request the lead time here |
M1.2
|
Light Brown
|
PEEK
|
0.059 in
1.5 mm
|
Crossed Drive
|
||
| $0.0608 - $0.064 | 1030 In stock |
M6
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| $0.0478 - $0.0504 | Request the lead time here |
M4
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Slotted Drive
|
||
| $0.05 - $0.0527 | 1026 In stock |
M3
|
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
| $0.0387 - $0.0408 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
0.197 in
5.0 mm
|
Slotted Drive
|
||
| $0.0713 - $0.075 | 1030 In stock |
M5
|
Natural
|
Nylon 6/6
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| $0.1436 - $0.1512 | Request the lead time here |
M10
|
Natural
|
Nylon 6/6
|
1.181 in
30.0 mm
|
Slotted Drive
|
||
| $0.1548 - $0.163 | Request the lead time here |
M10
|
Natural
|
Nylon 6/6
|
0.63 in
16.0 mm
|
Slotted Drive
|
||
| Request the lead time here |
8-32
|
Natural
|
Nylon
|
0.189 in
4.8 mm
|
Slotted Drive
|
|||
| $4.531 - $4.7693 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| $0.1669 - $0.1757 | Request the lead time here |
M5
|
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
Slotted Drive
|
||
| $0.0718 - $0.0755 | 1030 In stock |
M6
|
Natural
|
Nylon 6/6
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
| $5.7662 - $6.0698 | Request the lead time here |
M5
|
Light Brown
|
PEEK
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
| $0.042 - $0.0442 | Request the lead time here |
M3
|
Natural
|
Nylon 6/6
|
0.787 in
20.0 mm
|
Slotted Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue