Menu Search

Machine Screws - Pan

In stock

Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.

Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.

  • Material: Nylon, Reny, PPS, PEEK, PC, PA
  • Colour: Natural, Beige, Brown, Clear
  • Material Flammability Standard: UL94 V-2, UL94 HB, UL94 V-0

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
245 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material Thread Length Drive Type View
$0.9376 - $1.7273 10 In stock
M1.4
Natural
Reny
3.5 mm
Crossed Drive
$0.9376 - $0.987 Request the lead time here
M1.6
Natural
Reny
3.0 mm
Crossed Drive
$1.7602 - $1.9504 Request the lead time here
M3
Brown
PEEK
10.0 mm
Crossed Drive
$0.9376 - $1.7273 Request the lead time here
M1.2
Natural
Reny
1.5 mm
Crossed Drive
$0.9376 - $1.7273 Request the lead time here
M1.2
Natural
Reny
3.0 mm
Crossed Drive
$2.0615 - $3.7975 Request the lead time here
M1.2
Brown
PEEK
1.8 mm
Crossed Drive
$2.0615 - $3.7975 Request the lead time here
M1.2
Brown
PEEK
3.0 mm
Crossed Drive
$0.9376 - $0.987 Request the lead time here
M1.2
Natural
Reny
3.5 mm
Crossed Drive
$2.0615 - $3.7975 Request the lead time here
M1.4
Brown
PEEK
2.0 mm
Crossed Drive
$0.9376 - $1.7273 Request the lead time here
M1.6
Natural
Reny
3.5 mm
Crossed Drive
$0.9376 - $1.7273 Request the lead time here
M1.6
Natural
Reny
2.5 mm
Crossed Drive
$2.0615 - $3.7975 Request the lead time here
M1.4
Brown
PEEK
3.0 mm
Crossed Drive
$5.6021 - $5.897 Request the lead time here
M6
Brown
PEEK
10.0 mm
Crossed Drive
$2.7719 - $3.0713 10 In stock
M4
Beige
PPS
30.0 mm
Crossed Drive
$1.8927 - $2.0971 Request the lead time here
M5
Beige
PPS
8.0 mm
Crossed Drive
$0.4107 - $0.7568 Request the lead time here
M2.6
Natural
Reny
5.0 mm
Crossed Drive
$1.7726 - $3.2653 Request the lead time here
M4
Natural
Reny
30.0 mm
Crossed Drive
$1.5743 - $2.90 Request the lead time here
M6
Natural
Reny
10.0 mm
Crossed Drive
$3.9448 - $4.371 Request the lead time here
M5
Natural
Reny
35.0 mm
Crossed Drive
$1.0134 - $1.1229 Request the lead time here
M2
Beige
PPS
6.0 mm
Crossed Drive
  • of 13
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 3.5 mm | 0.138 in; Head Diameter 2.0 mm | 0.079 in

1439971

Price Range
$1.7273 - $0.9376

Stock Levels
10 In stock
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.5 mm
  • Thread Size
    M1.4
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 3.0 mm | 0.118 in; Head Diameter 2.3 mm | 0.091 in

1439976

Price Range
$0.987 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M1.6
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M3; Thread Length 10.0 mm | 0.394 in; Head Diameter 5.5 mm | 0.217 in

180031070409

Price Range
$1.9504 - $1.7602

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    5.5 mm
  • Head Height
    2.0 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M3
  • Colour
    Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 1.5 mm | 0.059 in; Head Diameter 1.8 mm | 0.071 in

1439958

Price Range
$1.7273 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    1.5 mm
  • Thread Size
    M1.2
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 3.0 mm | 0.118 in; Head Diameter 1.8 mm | 0.071 in

1439965

Price Range
$1.7273 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M1.2
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 1.8 mm | 0.071 in; Head Diameter 1.8 mm | 0.071 in

1439987

Price Range
$3.7975 - $2.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    1.8 mm
  • Thread Size
    M1.2
  • Colour
    Brown
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 3.0 mm | 0.118 in; Head Diameter 1.8 mm | 0.071 in

1439990

Price Range
$3.7975 - $2.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M1.2
  • Colour
    Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.2; Thread Length 3.5 mm | 0.138 in; Head Diameter 1.8 mm | 0.071 in

1439966

Price Range
$0.987 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    1.8 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.5 mm
  • Thread Size
    M1.2
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 2.0 mm | 0.079 in; Head Diameter 2.0 mm | 0.079 in

1439993

Price Range
$3.7975 - $2.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.0 mm
  • Thread Size
    M1.4
  • Colour
    Brown
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 3.5 mm | 0.138 in; Head Diameter 2.3 mm | 0.091 in

1439977

Price Range
$1.7273 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.5 mm
  • Thread Size
    M1.6
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M1.6; Thread Length 2.5 mm | 0.098 in; Head Diameter 2.3 mm | 0.091 in

1439975

Price Range
$1.7273 - $0.9376

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.3 mm
  • Head Height
    0.5 mm
  • Thread Length
    2.5 mm
  • Thread Size
    M1.6
  • Colour
    Natural
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M1.4; Thread Length 3.0 mm | 0.118 in; Head Diameter 2.0 mm | 0.079 in

1439995

Price Range
$3.7975 - $2.0615

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    2.0 mm
  • Head Height
    0.5 mm
  • Thread Length
    3.0 mm
  • Thread Size
    M1.4
  • Colour
    Brown
PEEK Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in; Head Diameter 10.5 mm | 0.413 in

180061070409

Price Range
$5.897 - $5.6021

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Brown
PPS Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 30.0 mm | 1.181 in; Head Diameter 7.0 mm | 0.276 in

1440125

Price Range
$3.0713 - $2.7719

Stock Levels
10 In stock
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Beige
PPS Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 8.0 mm | 0.315 in; Head Diameter 9.0 mm | 0.354 in

1440126

Price Range
$2.0971 - $1.8927

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    8.0 mm
  • Thread Size
    M5
  • Colour
    Beige
Reny Crossed Drive Pan Head Machine Screw - Thread Size M2.6; Thread Length 5.0 mm | 0.197 in; Head Diameter 4.5 mm | 0.177 in

1440147

Price Range
$0.7568 - $0.4107

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    4.5 mm
  • Head Height
    1.7 mm
  • Thread Length
    5.0 mm
  • Thread Size
    M2.6
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M4; Thread Length 30.0 mm | 1.181 in; Head Diameter 7.0 mm | 0.276 in

1440170

Price Range
$3.2653 - $1.7726

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    7.0 mm
  • Head Height
    2.6 mm
  • Thread Length
    30.0 mm
  • Thread Size
    M4
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M6; Thread Length 10.0 mm | 0.394 in; Head Diameter 10.5 mm | 0.413 in

1440179

Price Range
$2.90 - $1.5743

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    10.5 mm
  • Head Height
    3.9 mm
  • Thread Length
    10.0 mm
  • Thread Size
    M6
  • Colour
    Natural
Reny Crossed Drive Pan Head Machine Screw - Thread Size M5; Thread Length 35.0 mm | 1.378 in; Head Diameter 9.0 mm | 0.354 in

1440178

Price Range
$4.371 - $3.9448

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    9.0 mm
  • Head Height
    3.3 mm
  • Thread Length
    35.0 mm
  • Thread Size
    M5
  • Colour
    Natural
PPS Crossed Drive Pan Head Machine Screw - Thread Size M2; Thread Length 6.0 mm | 0.236 in; Head Diameter 3.5 mm | 0.138 in

1440102

Price Range
$1.1229 - $1.0134

Stock Levels
Request the lead time here
Attributes
  • Head Diameter
    3.5 mm
  • Head Height
    1.3 mm
  • Thread Length
    6.0 mm
  • Thread Size
    M2
  • Colour
    Beige