Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Machine Screws with a pan head are designed for use in a wide range of applications, including construction, electronics assembly, and machine assembly. Its design allows the screw to sit flush against a surface after being fastened, providing a smooth, finished appearance.
Unlike regular screws, machine screws tend to be more durable and robust, making them perfect for resisting corrosion, high temperatures, and other chemicals or weather conditions. It is commonly used in machine assembly, including electronics, automotive, and industrial applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Thread Size | Colour | Material | Thread Length | Drive Type | View | |
---|---|---|---|---|---|---|---|---|
$1.3621 - $1.5092 | Request the lead time here |
M3
|
Brown
|
PEEK
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
$0.9376 - $1.7273 | Request the lead time here |
M1.2
|
Natural
|
Reny
|
0.118 in
3.0 mm
|
Crossed Drive
|
||
$2.0615 - $2.1699 | Request the lead time here |
M1.6
|
Brown
|
PEEK
|
0.236 in
6.0 mm
|
Crossed Drive
|
||
Request the lead time here |
6-32
|
Natural
|
Nylon
|
0.752 in
19.1 mm
|
Crossed Drive
|
|||
Request the lead time here |
#6-32
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
Philips Drive
|
|||
Request the lead time here |
#4-40
|
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
Crossed Drive
|
|||
$0.4107 - $0.7568 | Request the lead time here |
M2.6
|
Natural
|
Reny
|
0.197 in
5.0 mm
|
Crossed Drive
|
||
$0.4901 - $0.516 | Request the lead time here |
M3
|
Natural
|
Reny
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
$1.5159 - $1.6796 | Request the lead time here |
M3
|
Beige
|
PPS
|
0.472 in
12.0 mm
|
Crossed Drive
|
||
$5.0326 - $5.5764 | Request the lead time here |
M6
|
Beige
|
PPS
|
0.591 in
15.0 mm
|
Crossed Drive
|
||
$1.0134 - $1.1229 | Request the lead time here |
M2
|
Beige
|
PPS
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
$1.2646 - $1.4013 | Request the lead time here |
M3
|
Beige
|
PPS
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
$1.3902 - $1.5404 | Request the lead time here |
M4
|
Beige
|
PPS
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
$1.8927 - $2.0971 | Request the lead time here |
M5
|
Beige
|
PPS
|
0.315 in
8.0 mm
|
Crossed Drive
|
||
$3.9448 - $4.371 | Request the lead time here |
M5
|
Natural
|
Reny
|
1.378 in
35.0 mm
|
Crossed Drive
|
||
$8.8008 - $9.7515 | Request the lead time here |
M6
|
Beige
|
PPS
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
$0.4637 - $0.8541 | Request the lead time here |
M2
|
Natural
|
Reny
|
0.394 in
10.0 mm
|
Crossed Drive
|
||
$3.053 - $3.3828 | Request the lead time here |
M5
|
Natural
|
Reny
|
1.181 in
30.0 mm
|
Crossed Drive
|
||
$1.8916 - $3.4845 | Request the lead time here |
M5
|
Natural
|
Reny
|
0.984 in
25.0 mm
|
Crossed Drive
|
||
$0.4107 - $0.7568 | Request the lead time here |
M3
|
Natural
|
Reny
|
0.157 in
4.0 mm
|
Crossed Drive
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue