These manual rail clamps are used in conjunction with rail carriages. When the clamping knob is turned, the clamp contact surfaces press against the rail, clamping it in place. Their compact and lightweight form makes them perfect for use with miniature rail systems where space is restricted.
These clamps are equipped with a lever or handle mechanism that allows for exact clamping force adjustment. This keeps the small rails securely in place without causing damage or deformation. The rails move smoothly and feature a low coefficient of friction and break-away forces.
It can withstand heavy loads, is corrosion resistant, and is resistant to wear and tear. Used in different applications, including medical devices, pharmaceuticals, small automation systems, and optical equipment.
Material: Stainless Steel Series Code: SRL1012C, SRL1010
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l1 | w1 | w2 | h3 | h2 | h1 | l2 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $838.9658 - $929.602 | Request the lead time here |
17.0
|
20.0
|
15.0
|
5.35
|
2.7
|
10.0
|
11.0
|
||
| $912.3911 - $1,010.9597 | Request the lead time here |
12.0
|
25.0
|
19.0
|
4.3
|
3.0
|
9.0
|
8.0
|
||
| $947.217 - $1,049.5479 | Request the lead time here |
19.0
|
40.0
|
30.0
|
7.65
|
4.0
|
14.0
|
13.0
|
||
| $1,265.2096 - $1,401.8943 | Request the lead time here |
22.0
|
60.0
|
45.0
|
8.55
|
4.5
|
16.0
|
15.0
|
||
| $885.5052 - $981.1692 | Request the lead time here |
19.0
|
27.0
|
20.0
|
7.15
|
3.5
|
13.0
|
13.0
|
||
| $927.2492 - $1,027.4228 | Request the lead time here |
20.0
|
32.0
|
25.0
|
8.05
|
5.0
|
16.0
|
14.0
|
||
| $947.8459 - $1,050.2447 | Request the lead time here |
17.0
|
30.0
|
23.0
|
5.85
|
4.2
|
12.0
|
11.0
|
||
| $793.134 - $878.8189 | Request the lead time here |
12.0
|
17.0
|
12.0
|
4.3
|
2.0
|
8.0
|
8.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue