Menu Search

Manual Shaft Clamps

In production

These Manual Shaft Clamps are designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component or fixture in place until the clamp is released.

When the clamping lever is pressed, the contact faces come into contact with the shaft bar, clamping it in place. They have a sturdy structure that ensures strength and longevity. This enables them to resist external forces.

It is simple and dependable, and it is operated manually. The contact profiles press simultaneously on the rail surfaces by pressing the adjustable locking lever. The floating contact profiles guarantee that force is distributed symmetrically on the linear guide. Used in automotive, industrial machinery, and manufacturing processes.

  • Designed to be used in conjunction with linear bearings and act as a mecanism to hold a moving component.
  • Features a sturdy structure that ensures strength and longevity.
  • Used in automotive, industrial machinery, and manufacturing processes.
Material: Aluminium Series Code: SRL1784

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability l1 w1 w2 w3 Shaft Diameter h1 View
$693.7663 - $768.7161 Request the lead time here
32.0
43.0
32.0
30.5
12.0
18.0
$988.1747 - $1,094.9304 Request the lead time here
68.0
108.0
86.0
56.5
40.0
45.0
$739.4409 - $819.3251 Request the lead time here
38.0
53.0
40.0
30.5
16.0
22.0
$995.0928 - $1,102.5959 Request the lead time here
52.0
78.0
60.0
38.5
25.0
30.0
$1,059.4774 - $1,173.9362 Request the lead time here
76.0
132.0
108.0
56.5
50.0
50.0
$776.2321 - $860.0909 Request the lead time here
44.0
60.0
45.0
38.5
20.0
25.0
$837.9439 - $928.4697 Request the lead time here
58.0
87.0
68.0
46.5
30.0
35.0
Manual Shaft Clamp 12.0 18.0 32.0 Aluminium

20175993

Price Range
$768.7161 - $693.7663

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    12.0
  • h1
    18.0
  • l1
    32.0
  • w1
    43.0
  • w2
    32.0
Manual Shaft Clamp 40.0 45.0 68.0 Aluminium

20175986

Price Range
$1,094.9304 - $988.1747

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    40.0
  • h1
    45.0
  • l1
    68.0
  • w1
    108.0
  • w2
    86.0
Manual Shaft Clamp 16.0 22.0 38.0 Aluminium

20175757

Price Range
$819.3251 - $739.4409

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    16.0
  • h1
    22.0
  • l1
    38.0
  • w1
    53.0
  • w2
    40.0
Manual Shaft Clamp 25.0 30.0 52.0 Aluminium

20175962

Price Range
$1,102.5959 - $995.0928

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    25.0
  • h1
    30.0
  • l1
    52.0
  • w1
    78.0
  • w2
    60.0
Manual Shaft Clamp 50.0 50.0 76.0 Aluminium

20175979

Price Range
$1,173.9362 - $1,059.4774

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    50.0
  • h1
    50.0
  • l1
    76.0
  • w1
    132.0
  • w2
    108.0
Manual Shaft Clamp 20.0 25.0 44.0 Aluminium

20175733

Price Range
$860.0909 - $776.2321

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    20.0
  • h1
    25.0
  • l1
    44.0
  • w1
    60.0
  • w2
    45.0
Manual Shaft Clamp 30.0 35.0 58.0 Aluminium

20175740

Price Range
$928.4697 - $837.9439

Stock Levels
Request the lead time here
Attributes
  • Shaft Diameter
    30.0
  • h1
    35.0
  • l1
    58.0
  • w1
    87.0
  • w2
    68.0