Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Cone Plugs are a versatile masking solution that can be used as a plug or as a cap. The tapered design allows the part to plug a range of inside diameter sizes and to cap a range of outside diameter sizes. These plugs are ideal for a range of masking applications, including; powder coating, e-coating, plating and anodizing.
The range is available in a choice of materials that include premium Silicone and economical EPDM. Silicone benefits from a high temperature rating and can be used multiple times. EPDM is also reusable with a lower heat resistance, but superior chemical resistance.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Flange Diameter | Colour | Plug Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.5017 - $0.924 | Request the lead time here |
0.98 in
24.9 mm
|
Black
|
|
1.5 in
38.1 mm
|
||
| $0.8666 - $0.9123 | Request the lead time here |
1.22 in
31.0 mm
|
Black
|
|
2.087 in
53.0 mm
|
||
| $0.0759 - $0.1398 | 20 In stock |
0.5 in
12.7 mm
|
Natural
|
0.248 in
6.3 mm
|
0.906 in
23.0 mm
|
||
| $0.1939 - $0.3574 | 4 In stock |
0.634 in
16.1 mm
|
Natural
|
0.398 in
10.1 mm
|
1.098 in
27.9 mm
|
||
| $0.0682 - $0.1256 | 19 In stock |
0.5 in
12.7 mm
|
Black
|
|
0.906 in
23.0 mm
|
||
| $0.5703 - $0.6003 | Request the lead time here |
0.98 in
24.9 mm
|
Green
|
0.689 in
17.5 mm
|
1.5 in
38.1 mm
|
||
| $0.1427 - $0.2627 | Request the lead time here |
0.65 in
16.5 mm
|
Black
|
|
1.102 in
28.0 mm
|
||
| $0.8005 - $0.8427 | Request the lead time here |
1.098 in
27.9 mm
|
Blue
|
0.768 in
19.5 mm
|
2.008 in
51.0 mm
|
||
| $0.1534 - $0.1614 | 17 In stock |
0.626 in
15.9 mm
|
Yellow
|
0.335 in
8.5 mm
|
1 in
25.4 mm
|
||
| $0.0829 - $0.1528 | Request the lead time here |
0.5 in
12.7 mm
|
Black
|
|
1 in
25.4 mm
|
||
| $0.7023 - $1.2937 | Request the lead time here |
1.098 in
27.9 mm
|
Black
|
|
2.008 in
51.0 mm
|
||
| $0.3377 - $0.6224 | 12 In stock |
0.752 in
19.1 mm
|
Black
|
|
1.417 in
36.0 mm
|
||
| $0.1333 - $0.2457 | Request the lead time here |
0.626 in
15.9 mm
|
Black
|
|
1 in
25.4 mm
|
||
| $0.0934 - $0.1721 | 17 In stock |
0.5 in
12.7 mm
|
Rust
|
0.315 in
8.0 mm
|
1 in
25.4 mm
|
||
| $0.3965 - $0.7304 | 17 In stock |
0.752 in
19.1 mm
|
Black
|
0.551 in
14.0 mm
|
1.417 in
36.0 mm
|
||
| $0.1675 - $0.1763 | Request the lead time here |
0.634 in
16.1 mm
|
Black
|
|
1.098 in
27.9 mm
|
||
| $1.0253 - $1.8887 | Request the lead time here |
1.22 in
31.0 mm
|
Purple
|
0.866 in
22.0 mm
|
2.087 in
53.0 mm
|
||
| $0.1645 - $0.1731 | 15 In stock |
0.65 in
16.5 mm
|
Tan
|
0.394 in
10.0 mm
|
1.102 in
28.0 mm
|
||
| $0.839 - $0.8833 | Request the lead time here |
1 in
25.4 mm
|
Red
|
0.819 in
20.8 mm
|
1.929 in
49.0 mm