Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC, LDPE
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
$2.4748 - $4.559 867 In stock
Red
LDPE
$2.1662 - $3.9905 2200 In stock
Red
LDPE
$3.538 - $6.5173 710 In stock
Red
LDPE
35-UMFP-8-16 $0.4665 - $0.8595 7 In stock
Red
Silicone
$0.1466 - $0.2701 7 In stock
Black
PVC
$1.0979 - $2.0226 Request the lead time here
Natural
Silicone
22.0 mm
24.0 mm
$1.3756 - $2.534 Request the lead time here
Natural
Silicone
24.0 mm
26.0 mm
$0.4046 - $0.7452 Request the lead time here
Black
PVC
$1.5146 - $2.7901 Request the lead time here
Natural
Silicone
25.4 mm
28.6 mm
$0.2553 - $0.2687 13 In stock
Natural
Silicone
8.0 mm
10.0 mm
$0.2018 - $0.3718 11 In stock
Yellow
Silicone
6.0 mm
8.0 mm
$0.7258 - $1.3371 Request the lead time here
Green
Silicone
18.0 mm
20.0 mm
$1.6575 - $1.7447 Request the lead time here
Natural
Silicone
28.6 mm
31.8 mm
11136 $0.2573 - $0.4741 10 In stock
Black
PVC
461465 $0.1412 - $0.2601 2008 In stock
Natural
Silicone
4.0 mm
6.0 mm
$0.532 - $0.56 Request the lead time here
Natural
Silicone
16.0 mm
18.0 mm
$0.3666 - $0.6753 Request the lead time here
Black
EPDM
$0.946 - $1.7425 Request the lead time here
Blue
Silicone
20.0 mm
22.0 mm
$0.1487 - $0.274 Request the lead time here
Black
PVC
$0.2278 - $0.4196 227 In stock
Blue
Silicone
  • of 4
Masking Flangeless Plug - 12.7 mm ; ; Red

SFP20

Price Range
$4.559 - $2.4748

Stock Levels
867 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Fitting Height
    12.7 mm
Masking Flangeless Plug - 12.7 mm ; ; Red

SFP12

Price Range
$3.9905 - $2.1662

Stock Levels
2200 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Fitting Height
    12.7 mm
Masking Flangeless Plug - 12.7 mm ; ; Red

SFP24

Price Range
$6.5173 - $3.538

Stock Levels
710 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Fitting Height
    12.7 mm
Masking Flangeless Plug - 19.5 mm ; ; Red

35-UMFP-8-16

Price Range
$0.8595 - $0.4665

Stock Levels
7 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Red
  • Fitting Height
    19.5 mm
Masking Flangeless Plug - 25.0 mm ; ; Black

11132

Price Range
$0.2701 - $0.1466

Stock Levels
7 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

499022

Price Range
$2.0226 - $1.0979

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    22.0 mm
  • Maximum Overall Diameter
    24.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461475

Price Range
$2.534 - $1.3756

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    24.0 mm
  • Maximum Overall Diameter
    26.0 mm
Masking Flangeless Plug - 25.0 mm ; ; Black

11137

Price Range
$0.7452 - $0.4046

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461477

Price Range
$2.7901 - $1.5146

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    25.4 mm
  • Maximum Overall Diameter
    28.6 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461467

Price Range
$0.2687 - $0.2553

Stock Levels
13 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    8.0 mm
  • Maximum Overall Diameter
    10.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Yellow

499017

Price Range
$0.3718 - $0.2018

Stock Levels
11 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Yellow
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    6.0 mm
  • Maximum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Green

499020

Price Range
$1.3371 - $0.7258

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Green
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    18.0 mm
  • Maximum Overall Diameter
    20.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461478

Price Range
$1.7447 - $1.6575

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    28.6 mm
  • Maximum Overall Diameter
    31.8 mm
Masking Flangeless Plug - 25.0 mm ; ; Black

11136

Price Range
$0.4741 - $0.2573

Stock Levels
10 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461465

Price Range
$0.2601 - $0.1412

Stock Levels
2008 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    4.0 mm
  • Maximum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Natural

461471

Price Range
$0.56 - $0.532

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    16.0 mm
  • Maximum Overall Diameter
    18.0 mm
Masking Flangeless Plug - 25.4 mm ; ; Black

461484

Price Range
$0.6753 - $0.3666

Stock Levels
Request the lead time here
Attributes
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
Masking Flangeless Plug - 25.4 mm ; ; Blue

499021

Price Range
$1.7425 - $0.946

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Blue
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    20.0 mm
  • Maximum Overall Diameter
    22.0 mm
Masking Flangeless Plug - 15.0 mm ; ; Black

10510

Price Range
$0.274 - $0.1487

Stock Levels
Request the lead time here
Attributes
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Fitting Height
    15.0 mm
Masking Flangeless Plug - 11.0 mm ; ; Blue

35-UMFP-4-10

Price Range
$0.4196 - $0.2278

Stock Levels
227 In stock
Attributes
  • Full Material
    Silicone
  • Colour
    Blue
  • Fitting Height
    11.0 mm