Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC, LDPE
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
11136 $0.2498 - $0.4603 10 In stock
Black
PVC
14.0 mm
16.0 mm
$0.3928 - $0.7235 Request the lead time here
Black
PVC
16.5 mm
18.0 mm
$1.4705 - $2.7089 Request the lead time here
Natural
Silicone
25.4 mm
28.6 mm
$0.2479 - $0.2609 13 In stock
Natural
Silicone
8.0 mm
10.0 mm
$0.196 - $0.361 11 In stock
Yellow
Silicone
6.0 mm
8.0 mm
$0.7047 - $1.2982 Request the lead time here
Green
Silicone
18.0 mm
20.0 mm
$0.2414 - $0.4446 13 In stock
Black
PVC
8.0 mm
10.0 mm
$0.1217 - $0.2243 10145 In stock
Black
TPE/TPV
4.0 mm
6.0 mm
$0.9285 - $1.7105 20 In stock
Natural
Silicone
20.0 mm
24.0 mm
$0.3211 - $0.3379 12 In stock
Black
EPDM
12.0 mm
14.0 mm
$2.1852 - $2.4213 Request the lead time here
Black
EPDM
33.5 mm
39.3 mm
$0.5409 - $0.5994 Request the lead time here
Natural
Silicone
10.5 mm
16.3 mm
$0.1444 - $0.266 Request the lead time here
Black
TPE/TPV
1.5 mm
3.2 mm
$0.2212 - $0.4074 227 In stock
Blue
Silicone
4.0 mm
16.0 mm
$1.305 - $2.404 20 In stock
Natural
Silicone
26.0 mm
28.0 mm
$0.248 - $0.4568 8 In stock
Orange
Silicone
8.0 mm
10.0 mm
$1.0811 - $1.9917 Request the lead time here
Natural
Silicone
22.5 mm
24.0 mm
$0.9309 - $1.7147 Request the lead time here
Black
EPDM
22.5 mm
24.0 mm
$0.2875 - $0.3027 11 In stock
Natural
Silicone
10.0 mm
12.0 mm
$0.5165 - $0.5437 Request the lead time here
Natural
Silicone
16.0 mm
18.0 mm
  • of 4
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11136

Price Range
$0.4603 - $0.2498

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11137

Price Range
$0.7235 - $0.3928

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    16.5 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461477

Price Range
$2.7089 - $1.4705

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    25.4 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461467

Price Range
$0.2609 - $0.2479

Stock Levels
13 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Yellow

499017

Price Range
$0.361 - $0.196

Stock Levels
11 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Yellow
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Green

499020

Price Range
$1.2982 - $0.7047

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Green
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    18.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11133

Price Range
$0.4446 - $0.2414

Stock Levels
13 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.0 mm ; 230 °C | 446 °F ; Black

18409

Price Range
$0.2243 - $0.1217

Stock Levels
10145 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461473

Price Range
$1.7105 - $0.9285

Stock Levels
20 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    20.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461483

Price Range
$0.3379 - $0.3211

Stock Levels
12 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    12.0 mm
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP13201547B

Price Range
$2.4213 - $2.1852

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    33.5 mm
  • Maximum Overall Diameter
    39.3 mm
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP415641A

Price Range
$0.5994 - $0.5409

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    10.5 mm
  • Maximum Overall Diameter
    16.3 mm
Masking Flangeless Plug - 15.0 mm ; 230 °C | 446 °F ; Black

10510

Price Range
$0.266 - $0.1444

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Fitting Height
    15.0 mm
  • Minimum Overall Diameter
    1.5 mm
Masking Flangeless Plug - 11.0 mm ; 250 °C | 482 °F ; Blue

35-UMFP-4-10

Price Range
$0.4074 - $0.2212

Stock Levels
227 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Blue
  • Fitting Height
    11.0 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461476

Price Range
$2.404 - $1.305

Stock Levels
20 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    26.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Orange

499018

Price Range
$0.4568 - $0.248

Stock Levels
8 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Orange
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461474

Price Range
$1.9917 - $1.0811

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    22.5 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461488

Price Range
$1.7147 - $0.9309

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    22.5 mm
Masking Flangeless Plug - 25.0 mm ; 250 °C | 482 °F ; Natural

461468

Price Range
$0.3027 - $0.2875

Stock Levels
11 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    10.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461471

Price Range
$0.5437 - $0.5165

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    16.0 mm