Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC, LDPE
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
$0.5165 - $0.5437 Request the lead time here
Natural
Silicone
16.0 mm
18.0 mm
$0.9285 - $1.7105 20 In stock
Natural
Silicone
20.0 mm
24.0 mm
$0.173 - $0.3186 Request the lead time here
Black
EPDM
6.0 mm
8.0 mm
$0.196 - $0.361 11 In stock
Yellow
Silicone
6.0 mm
8.0 mm
$0.7047 - $1.2982 Request the lead time here
Green
Silicone
18.0 mm
20.0 mm
35-UMFP-8-16 $0.4529 - $0.8345 7 In stock
Red
Silicone
8.0 mm
16.0 mm
$0.1423 - $0.2622 7 In stock
Black
PVC
6.0 mm
8.0 mm
$1.0659 - $1.9637 Request the lead time here
Natural
Silicone
22.0 mm
24.0 mm
$0.1217 - $0.2243 10145 In stock
Black
TPE/TPV
4.0 mm
6.0 mm
$0.4096 - $0.7546 212 In stock
Natural
Silicone
14.0 mm
16.0 mm
$0.4096 - $0.7546 50 In stock
Purple
Silicone
14.0 mm
16.0 mm
$0.2174 - $0.2288 Request the lead time here
Black
EPDM
8.0 mm
10.0 mm
$0.2331 - $0.4295 Request the lead time here
Black
PVC
12.0 mm
14.0 mm
$1.3356 - $2.4602 Request the lead time here
Natural
Silicone
24.0 mm
26.0 mm
$0.4474 - $0.8242 Request the lead time here
Black
EPDM
16.0 mm
18.0 mm
$2.1852 - $2.4213 Request the lead time here
Black
EPDM
33.5 mm
39.3 mm
$1.0364 - $1.1484 Request the lead time here
Natural
Silicone
16.3 mm
22 mm
$2.7013 - $2.9931 Request the lead time here
Black
EPDM
39.3 mm
45.1 mm
$3.4036 - $3.7712 Request the lead time here
Natural
Silicone
39.3 mm
45.1 mm
$0.4341 - $0.481 Request the lead time here
Black
EPDM
10.5 mm
16.3 mm
  • of 4
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461471

Price Range
$0.5437 - $0.5165

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    16.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461473

Price Range
$1.7105 - $0.9285

Stock Levels
20 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    20.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461480

Price Range
$0.3186 - $0.173

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Yellow

499017

Price Range
$0.361 - $0.196

Stock Levels
11 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Yellow
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Green

499020

Price Range
$1.2982 - $0.7047

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Green
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    18.0 mm
Masking Flangeless Plug - 19.5 mm ; 300 °C | 572 °F ; Red

35-UMFP-8-16

Price Range
$0.8345 - $0.4529

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Red
  • Fitting Height
    19.5 mm
  • Minimum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11132

Price Range
$0.2622 - $0.1423

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

499022

Price Range
$1.9637 - $1.0659

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    22.0 mm
Masking Flangeless Plug - 25.0 mm ; 230 °C | 446 °F ; Black

18409

Price Range
$0.2243 - $0.1217

Stock Levels
10145 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461470

Price Range
$0.7546 - $0.4096

Stock Levels
212 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Purple

499019

Price Range
$0.7546 - $0.4096

Stock Levels
50 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Purple
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461481

Price Range
$0.2288 - $0.2174

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11135

Price Range
$0.4295 - $0.2331

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    12.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461475

Price Range
$2.4602 - $1.3356

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    24.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461485

Price Range
$0.8242 - $0.4474

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    16.0 mm
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP13201547B

Price Range
$2.4213 - $2.1852

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    33.5 mm
  • Maximum Overall Diameter
    39.3 mm
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP641868A

Price Range
$1.1484 - $1.0364

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    16.3 mm
  • Maximum Overall Diameter
    22 mm
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP15471774B

Price Range
$2.9931 - $2.7013

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    39.3 mm
  • Maximum Overall Diameter
    45.1 mm
Masking Flangeless Plug - 1.000 in ; 315.6 °C | 600 °F ; Natural

SFP15471774A

Price Range
$3.7712 - $3.4036

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    39.3 mm
  • Maximum Overall Diameter
    45.1 mm
Masking Flangeless Plug - 1.000 in ; 218.3 °C | 425 °F ; Black

SFP415641B

Price Range
$0.481 - $0.4341

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    10.5 mm
  • Maximum Overall Diameter
    16.3 mm