Menu Search

Masking Flangeless Plugs

In stock

Masking Flangeless Plugs are a type of plug that is used to cover holes without masking the surrounding area. They protect against contaminants, dust, dirt, damage, or undesired substances. It features conical rings and a hollow core, which allows many different areas to be masked.

Furthermore, the pull tab makes them simple to install and remove, allowing for smooth insertion and a snug fit that eliminates unwanted leaks or seepage. The reusable nature of the material used in these plugs allows for various uses, minimising the need for frequent replacements and helping to reduce waste. They can be utilised in multiple applications, such as powder coating, painting, plating, and sealing.

  • Material: EPDM, Silicone, TPE, PVC, LDPE
  • Colour: Black, Natural, Blue, Green, Purple, Orange, Yellow, Pink, Red

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
65 results
Product SKUs information
Item Code Price range Availability Colour Material Minimum Overall Diameter Maximum Overall Diameter View
$3.4349 - $6.3275 710 In stock
Red
LDPE
37.0 mm
39.4 mm
$2.1031 - $3.8743 2200 In stock
Red
LDPE
18.5 mm
20.0 mm
$0.1423 - $0.2622 7 In stock
Black
PVC
6.0 mm
8.0 mm
11136 $0.2498 - $0.4603 10 In stock
Black
PVC
14.0 mm
16.0 mm
461465 $0.137 - $0.2525 1008 In stock
Natural
Silicone Rubber
4.0 mm
6.0 mm
$0.369 - $0.3884 12 In stock
Natural
Silicone
12.0 mm
14.0 mm
$0.5739 - $1.0574 225 In stock
Green
Silicone
10.0 mm
18.0 mm
$0.1217 - $0.2243 10145 In stock
Black
TPE/TPV
4.0 mm
6.0 mm
$0.6085 - $1.121 17 In stock
Black
EPDM
18.0 mm
20.0 mm
$1.0659 - $1.9637 Request the lead time here
Natural
Silicone
22.0 mm
24.0 mm
$0.3211 - $0.3379 12 In stock
Black
EPDM
12.0 mm
14.0 mm
35-UMFP-8-16 $0.4529 - $0.8345 7 In stock
Red
Silicone
8.0 mm
16.0 mm
$0.1377 - $0.2537 3662 In stock
Black
TPE/TPV
3.0 mm
3.0 mm
$0.1225 - $0.2257 Request the lead time here
Black
EPDM
4.0 mm
6.0 mm
$1.6092 - $1.6939 Request the lead time here
Natural
Silicone
28.6 mm
31.8 mm
$0.4096 - $0.7546 212 In stock
Natural
Silicone
14.0 mm
16.0 mm
$1.1486 - $1.209 Request the lead time here
Black
EPDM
24.0 mm
26.0 mm
$0.7047 - $1.2982 Request the lead time here
Natural
Silicone
18.0 mm
20.0 mm
$0.3559 - $0.6557 Request the lead time here
Black
EPDM
14.0 mm
16.0 mm
$0.3928 - $0.7235 Request the lead time here
Black
PVC
16.5 mm
18.0 mm
  • of 4
Masking Flangeless Plug - 12.7 mm ; 250 °C | 482 °F ; Red

SFP24

Price Range
$6.3275 - $3.4349

Stock Levels
710 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Fitting Height
    12.7 mm
  • Minimum Overall Diameter
    37.0 mm
Masking Flangeless Plug - 12.7 mm ; 250 °C | 482 °F ; Red

SFP12

Price Range
$3.8743 - $2.1031

Stock Levels
2200 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Fitting Height
    12.7 mm
  • Minimum Overall Diameter
    18.5 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11132

Price Range
$0.2622 - $0.1423

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    6.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11136

Price Range
$0.4603 - $0.2498

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461465

Price Range
$0.2525 - $0.137

Stock Levels
1008 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461469

Price Range
$0.3884 - $0.369

Stock Levels
12 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    12.0 mm
Masking Flangeless Plug - 19.5 mm ; 300 °C | 572 °F ; Green

35-UMFP-10-18

Price Range
$1.0574 - $0.5739

Stock Levels
225 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Green
  • Fitting Height
    19.5 mm
  • Minimum Overall Diameter
    10.0 mm
Masking Flangeless Plug - 25.0 mm ; 230 °C | 446 °F ; Black

18409

Price Range
$0.2243 - $0.1217

Stock Levels
10145 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461486

Price Range
$1.121 - $0.6085

Stock Levels
17 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    18.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

499022

Price Range
$1.9637 - $1.0659

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    22.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461483

Price Range
$0.3379 - $0.3211

Stock Levels
12 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    12.0 mm
Masking Flangeless Plug - 19.5 mm ; 300 °C | 572 °F ; Red

35-UMFP-8-16

Price Range
$0.8345 - $0.4529

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Red
  • Fitting Height
    19.5 mm
  • Minimum Overall Diameter
    8.0 mm
Masking Flangeless Plug - 15.0 mm ; 230 °C | 446 °F ; Black

10398

Price Range
$0.2537 - $0.1377

Stock Levels
3662 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    TPE/TPV
  • Colour
    Black
  • Fitting Height
    15.0 mm
  • Minimum Overall Diameter
    3.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461479

Price Range
$0.2257 - $0.1225

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    4.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461478

Price Range
$1.6939 - $1.6092

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    28.6 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461470

Price Range
$0.7546 - $0.4096

Stock Levels
212 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461489

Price Range
$1.209 - $1.1486

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    24.0 mm
Masking Flangeless Plug - 25.4 mm ; 250 °C | 482 °F ; Natural

461472

Price Range
$1.2982 - $0.7047

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    18.0 mm
Masking Flangeless Plug - 25.4 mm ; 180 °C | 356 °F ; Black

461484

Price Range
$0.6557 - $0.3559

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    EPDM
  • Colour
    Black
  • Fitting Height
    25.4 mm
  • Minimum Overall Diameter
    14.0 mm
Masking Flangeless Plug - 25.0 mm ; 60 °C | 140 °F ; Black

11137

Price Range
$0.7235 - $0.3928

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Fitting Height
    25.0 mm
  • Minimum Overall Diameter
    16.5 mm