Menu Search

Masking Pull Plugs

In stock

Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.

The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.

  • Material: EPDM, Silicone, Silicone Rubber
  • Colour: Black, Natural, Clear, Pink, Yellow, Green, Blue, Purple, Red, Grey, White

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
76 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Colour Overall Diameter Material View
$0.2982 - $0.5495 250 In stock
Natural
10.2 mm
Silicone
$0.4796 - $0.505 230 In stock
Natural
12.6 mm
Silicone
$0.0243 - $0.0448 Request the lead time here
Natural
1.9 mm
Silicone
$1.1131 - $2.0504 9 In stock
Grey
Silicone
$0.0778 - $0.1434 Request the lead time here
Natural
4.0 mm
Silicone
$0.1758 - $0.3238 Request the lead time here
Red
Silicone
$1.2065 - $2.2226 Request the lead time here
Blue
Silicone
$0.0429 - $0.0452 20 In stock
Natural
3.9 mm
Silicone
35-DFPP-M10 $0.1704 - $0.3138 Request the lead time here
Green
Silicone
$0.0988 - $0.1822 11 In stock
Purple
8.4 mm
Silicone
$0.0927 - $0.1706 Request the lead time here
Natural
5.0 mm
Silicone
$0.6757 - $1.2449 Request the lead time here
White
Silicone
$1.9559 - $3.6031 Request the lead time here
Natural
25.9 mm
Silicone
$0.2211 - $0.8451 18 In stock
Black
9.8 mm
EPDM
$0.0406 - $0.0748 Request the lead time here
Natural
2.8 mm
Silicone
$0.2326 - $0.4285 20 In stock
Black
8.5 mm
EPDM
$0.4456 - $0.4691 Request the lead time here
Natural
12.0 mm
Silicone
$1.40 - $2.579 Request the lead time here
Black
Silicone
$0.1451 - $0.2672 1410 In stock
Natural
7.0 mm
Silicone
$0.0348 - $0.0641 Request the lead time here
Natural
2.4 mm
Silicone
  • of 4
Masking Pull Plug - Overall Diameter - 10.2 mm | 0.402 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

39722

Price Range
$0.5495 - $0.2982

Stock Levels
250 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    10.2 mm
Masking Pull Plug - Overall Diameter - 12.6 mm | 0.496 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461611

Price Range
$0.505 - $0.4796

Stock Levels
230 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    12.6 mm
Masking Pull Plug - Overall Diameter - 1.9 mm | 0.075 in ; Pull Tab Length - 15.0 mm | 0.591 in ; Silicone

39726

Price Range
$0.0448 - $0.0243

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    1.9 mm
Masking Pull Plug - ; Pull Tab Length - 37.8 mm | 1.488 in ; Silicone

35-UTM-M24

Price Range
$2.0504 - $1.1131

Stock Levels
9 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Grey
  • Full Material
    Silicone Rubber
  • Fitting Height
    16.0 mm
Masking Pull Plug - Overall Diameter - 4.0 mm | 0.157 in ; Pull Tab Length - 31.8 mm | 1.252 in ; Silicone

461598

Price Range
$0.1434 - $0.0778

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    4.0 mm
Masking Pull Plug - ; Pull Tab Length - 20.5 mm | 0.807 in ; Silicone

35-DFPP-M8

Price Range
$0.3238 - $0.1758

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    Red
  • Full Material
    Silicone Rubber
  • Fitting Height
    20.5 mm
Masking Pull Plug - ; Pull Tab Length - 34.4 mm | 1.354 in ; Silicone

35-DFPP-M20

Price Range
$2.2226 - $1.2065

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    Blue
  • Full Material
    Silicone Rubber
  • Fitting Height
    34.4 mm
Masking Pull Plug - Overall Diameter - 3.9 mm | 0.154 in ; Pull Tab Length - 15.9 mm | 0.626 in ; Silicone

461596

Price Range
$0.0452 - $0.0429

Stock Levels
20 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    3.9 mm
Masking Pull Plug - ; Pull Tab Length - 20.4 mm | 0.803 in ; Silicone

35-DFPP-M10

Price Range
$0.3138 - $0.1704

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    Green
  • Full Material
    Silicone Rubber
  • Fitting Height
    20.4 mm
Masking Pull Plug - Overall Diameter - 8.4 mm | 0.331 in ; Pull Tab Length - 22.8 mm | 0.898 in ; Silicone

35-UTM-M8

Price Range
$0.1822 - $0.0988

Stock Levels
11 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Purple
  • Full Material
    Silicone Rubber
  • Overall Diameter
    8.4 mm
Masking Pull Plug - Overall Diameter - 5.0 mm | 0.197 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461599

Price Range
$0.1706 - $0.0927

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    5.0 mm
Masking Pull Plug - ; Pull Tab Length - 31.2 mm | 1.228 in ; Silicone

35-DFPP-M16

Price Range
$1.2449 - $0.6757

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    White
  • Full Material
    Silicone Rubber
  • Fitting Height
    31.2 mm
Masking Pull Plug - Overall Diameter - 25.9 mm | 1.02 in ; Pull Tab Length - 24.6 mm | 0.969 in ; Silicone

461618

Price Range
$3.6031 - $1.9559

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    25.9 mm
Masking Pull Plug - Overall Diameter - 9.8 mm | 0.386 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

461650

Price Range
$0.8451 - $0.2211

Stock Levels
18 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    9.8 mm
Masking Pull Plug - Overall Diameter - 2.8 mm | 0.11 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461591

Price Range
$0.0748 - $0.0406

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    2.8 mm
Masking Pull Plug - Overall Diameter - 8.5 mm | 0.335 in ; Pull Tab Length - 25.4 mm | 1 in ; EPDM

461648

Price Range
$0.4285 - $0.2326

Stock Levels
20 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Overall Diameter
    8.5 mm
Masking Pull Plug - Overall Diameter - 12.0 mm | 0.472 in ; Pull Tab Length - 25.4 mm | 1 in ; Silicone

461610

Price Range
$0.4691 - $0.4456

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    12.0 mm
Masking Pull Plug - ; 15.9 mm | 0.626 in; Silicone; Black

35-UDPP-0750

Price Range
$2.579 - $1.40

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Pull Tab
  • Colour
    Black
  • Full Material
    Silicone Rubber
  • Fitting Height
    15.9 mm
Masking Pull Plug - Overall Diameter - 7.0 mm | 0.276 in ; Pull Tab Length - 23.4 mm | 0.921 in ; Silicone

39719

Price Range
$0.2672 - $0.1451

Stock Levels
1410 In stock
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    7.0 mm
Masking Pull Plug - Overall Diameter - 2.4 mm | 0.094 in ; Pull Tab Length - 17.8 mm | 0.701 in ; Silicone

39714

Price Range
$0.0641 - $0.0348

Stock Levels
Request the lead time here
Attributes
  • Flanged
    No
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Overall Diameter
    2.4 mm