Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.
The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Overall Diameter | Material | View | |
|---|---|---|---|---|---|---|---|
| $0.2512 - $0.2643 | Request the lead time here |
|
Green
|
0.654 in
16.6 mm
|
Silicone
|
||
| $1.1717 - $1.2334 | 8 In stock |
|
Natural
|
0.772 in
19.6 mm
|
Silicone
|
||
| $0.0782 - $0.1443 | Request the lead time here |
|
Blue
|
0.157 in
4.0 mm
|
Silicone
|
||
| $0.1005 - $0.1854 | Request the lead time here |
|
Clear
|
0.248 in
6.3 mm
|
Silicone
|
||
| $0.0458 - $0.0844 | 18 In stock |
|
Natural
|
0.142 in
3.6 mm
|
Silicone
|
||
| $0.5256 - $0.9682 | Request the lead time here |
|
Natural
|
0.512 in
13.0 mm
|
Silicone
|
||
| $0.2119 - $0.2231 | Request the lead time here |
|
Black
|
0.35 in
8.9 mm
|
EPDM
|
||
| $0.2277 - $0.8704 | 18 In stock |
|
Black
|
0.386 in
9.8 mm
|
EPDM
|
||
| $0.5134 - $0.9459 | Request the lead time here |
|
Blue
|
|
Silicone
|
||
| $0.0464 - $0.0856 | Request the lead time here |
|
Yellow
|
0.201 in
5.1 mm
|
Silicone
|
||
| $0.0492 - $0.0906 | Request the lead time here |
|
Natural
|
0.118 in
3.0 mm
|
Silicone
|
||
| $0.8869 - $0.9334 | 24 In stock |
|
Natural
|
0.642 in
16.3 mm
|
Silicone
|
||
| $0.0509 - $0.094 | 8 In stock |
|
Pink
|
0.157 in
4.0 mm
|
Silicone
|
||
| $0.0367 - $0.0677 | Request the lead time here |
|
Natural
|
0.126 in
3.2 mm
|
Silicone
|
||
| $0.1303 - $0.2403 | 20 In stock |
|
Black
|
0.276 in
7.0 mm
|
EPDM
|
||
| $0.0432 - $0.0796 | Request the lead time here |
|
Blue
|
0.142 in
3.6 mm
|
Silicone
|
||
| $0.0954 - $0.1757 | 10 In stock |
|
Green
|
0.197 in
5.0 mm
|
Silicone
|
||
| $3.4367 - $6.3309 | Request the lead time here |
|
Red
|
|
Silicone
|
||
| 39716 | $0.0466 - $0.1785 | 17 In stock |
|
Natural
|
0.161 in
4.1 mm
|
Silicone
|
|
| $0.0564 - $0.1041 | Request the lead time here |
|
Natural
|
0.13 in
3.3 mm
|
Silicone
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue