Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Masking Pull Plugs, also known as silicone masking plugs, are plugs used to mask threaded and non-threaded holes. They resist chemicals, dust, dirt, temperature changes, and abrasion. Furthermore, the pull tab simplifies installation and removal, allowing for smooth insertion and a secure fit that avoids undesired leaks or seepage.
The reusable material used in these plugs allows for various uses, reducing the need for frequent replacements and contributing to waste reduction. They can resist temperatures of up to 250 degrees Celsius and are used in various applications, including powder coating, sealing, automotive assembly, and electronics production.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Compatible Hole Diameter | Colour | Overall Diameter | Material | View | |
|---|---|---|---|---|---|---|---|
| $0.1505 - $0.1583 | 10 In stock |
|
Red
|
0.488 in
12.4 mm
|
Silicone
|
||
| $0.246 - $0.2589 | 20 In stock |
|
Natural
|
0.35 in
8.9 mm
|
Silicone
|
||
| $0.0442 - $0.0815 | Request the lead time here |
|
Blue
|
0.154 in
3.9 mm
|
Silicone
|
||
| $0.1095 - $0.1214 | 10 In stock |
|
Pink
|
0.409 in
10.4 mm
|
Silicone
|
||
| $0.1189 - $0.219 | 15 In stock |
|
Natural
|
0.224 in
5.7 mm
|
Silicone
|
||
| $0.0663 - $0.0697 | 18 In stock |
|
Natural
|
0.197 in
5.0 mm
|
Silicone
|
||
| $0.4576 - $0.8431 | Request the lead time here |
|
Natural
|
0.469 in
11.9 mm
|
Silicone
|
||
| $0.2483 - $0.2615 | 521 In stock |
|
Natural
|
0.311 in
7.9 mm
|
Silicone
|
||
| $0.326 - $0.6005 | 10 In stock |
|
Purple
|
0.512 in
13.0 mm
|
Silicone
|
||
| $0.9827 - $1.8103 | Request the lead time here |
|
Green
|
|
Silicone
|
||
| $0.1159 - $0.2134 | 62 In stock |
|
Natural
|
0.217 in
5.5 mm
|
Silicone
|
||
| $0.3368 - $0.3546 | Request the lead time here |
|
Natural
|
0.409 in
10.4 mm
|
Silicone
|
||
| $0.4283 - $0.4508 | Request the lead time here |
|
Black
|
0.496 in
12.6 mm
|
EPDM
|
||
| $0.046 - $0.0847 | Request the lead time here |
|
Natural
|
0.157 in
4.0 mm
|
Silicone
|
||
| $1.5837 - $1.6669 | Request the lead time here |
|
Natural
|
0.898 in
22.8 mm
|
Silicone
|
||
| $0.1334 - $0.246 | Request the lead time here |
|
Green
|
0.307 in
7.8 mm
|
Silicone
|
||
| $0.0245 - $0.045 | Request the lead time here |
|
Natural
|
0.067 in
1.7 mm
|
Silicone
|
||
| $0.0285 - $0.0527 | Request the lead time here |
|
Natural
|
0.091 in
2.3 mm
|
Silicone
|
||
| $0.039 - $0.0719 | 10 In stock |
|
Red
|
0.138 in
3.5 mm
|
Silicone
|
||
| $0.0447 - $0.0824 | 20 In stock |
|
Natural
|
0.106 in
2.7 mm
|
Silicone