Menu Search

Masking Straight Caps & Plugs

In stock

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
250 results
Product SKUs information
Item Code Price range Availability Colour Material Cap Inside Diameter Overall Height View
$0.075 - $0.0831 600 In stock
Natural
Silicone Rubber
$0.0404 - $0.0447 Request the lead time here
Natural
Silicone Rubber
$0.3599 - $0.3989 Request the lead time here
Natural
Silicone Rubber
11.1 mm
$0.7228 - $0.8008 610 In stock
Natural
Silicone Rubber
27.0 mm
$0.104 - $0.1152 4055 In stock
Natural
Silicone Rubber
$0.9884 - $1.0952 Request the lead time here
Natural
Silicone Rubber
35.0 mm
$0.1088 - $0.1205 Request the lead time here
Natural
Silicone Rubber
$0.1415 - $0.1568 Request the lead time here
Natural
Silicone Rubber
$0.0356 - $0.0394 41 In stock
Natural
Silicone Rubber
$0.2655 - $0.2944 Request the lead time here
Natural
Silicone Rubber
10.3 mm
$0.0692 - $0.0768 850 In stock
Natural
Silicone Rubber
$0.8248 - $0.9139 998 In stock
Natural
Silicone Rubber
30.2 mm
$0.1433 - $0.264 Request the lead time here
Natural
Silicone Rubber
7.1 mm
$0.4429 - $0.4661 Request the lead time here
Black
EPDM
$0.1456 - $0.2681 22 In stock
Natural
Silicone Rubber
3.8 mm
$0.2436 - $0.4489 17 In stock
Natural
Silicone Rubber
5.7 mm
$0.154 - $0.2836 Request the lead time here
Black
EPDM
5.7 mm
$0.0864 - $0.1594 Request the lead time here
Natural
Silicone Rubber
3.2 mm
$0.326 - $0.6005 Request the lead time here
Natural
Silicone Rubber
9.0 mm
$0.1128 - $0.2079 Request the lead time here
Black
EPDM
5.5 mm
  • of 13
Masking Straight Cap & Plug - ; ; Natural

ST-0187-0625

Price Range
$0.0831 - $0.075

Stock Levels
600 In stock
Attributes
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Inside Height
    15.9 mm
Masking Straight Cap & Plug - ; ; Natural

ST-0120-0400

Price Range
$0.0447 - $0.0404

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Inside Height
    10.2 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 11.1 mm | 0.437 in ; ; Natural

ST-0437-2000

Price Range
$0.3989 - $0.3599

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    11.1 mm
  • Inside Height
    50.8 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 27.0 mm | 1.063 in ; ; Natural

ST-1062-1500

Price Range
$0.8008 - $0.7228

Stock Levels
610 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    27.0 mm
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - ; ; Natural

ST-0187-1000

Price Range
$0.1152 - $0.104

Stock Levels
4055 In stock
Attributes
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Inside Height
    25.4 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 35.0 mm | 1.378 in ; ; Natural

ST-1375-1500

Price Range
$1.0952 - $0.9884

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    35.0 mm
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - ; ; Natural

ST-0197-1000

Price Range
$0.1205 - $0.1088

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Inside Height
    25.4 mm
Masking Straight Cap & Plug - ; ; Natural

ST-0187-1500

Price Range
$0.1568 - $0.1415

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Inside Height
    38.1 mm
Masking Straight Cap & Plug - ; ; Natural

ST-0040-0750

Price Range
$0.0394 - $0.0356

Stock Levels
41 In stock
Attributes
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Inside Height
    19.1 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 10.3 mm | 0.406 in ; ; Natural

ST-0406-1500

Price Range
$0.2944 - $0.2655

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    10.3 mm
  • Inside Height
    31.8 mm
Masking Straight Cap & Plug - ; ; Natural

ST-0197-0500

Price Range
$0.0768 - $0.0692

Stock Levels
850 In stock
Attributes
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Inside Height
    12.7 mm
Masking Straight Cap & Plug - Cap Inside Diameter - 30.2 mm | 1.189 in ; ; Natural

ST-1187-1500

Price Range
$0.9139 - $0.8248

Stock Levels
998 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone Rubber
  • Colour
    Natural
  • Cap Inside Diameter
    30.2 mm
  • Inside Height
    38.1 mm
Cape 7.1 mm 12.7 mm Caoutchouc silicone Naturel

461696

Price Range
$0.264 - $0.1433

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    5/16-18
  • Cap Inside Diameter
    7.1 mm
Cape 12.7 mm EPDM Noir

461795

Price Range
$0.4661 - $0.4429

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Inside Height
    76.2 mm
Cape 3.8 mm 19.1 mm Caoutchouc silicone Naturel

461681

Price Range
$0.2681 - $0.1456

Stock Levels
22 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    3.8 mm
Cape 5.7 mm 38.1 mm Caoutchouc silicone Naturel

461692

Price Range
$0.4489 - $0.2436

Stock Levels
17 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M6
  • Cap Inside Diameter
    5.7 mm
Cape 5.7 mm 38.1 mm EPDM Noir

461771

Price Range
$0.2836 - $0.154

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M6
  • Cap Inside Diameter
    5.7 mm
Cape 3.2 mm 12.7 mm Caoutchouc silicone Naturel

461679

Price Range
$0.1594 - $0.0864

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    3.2 mm
  • Inside Height
    12.7 mm
Cape 9.0 mm 38.1 mm Caoutchouc silicone Naturel

461700

Price Range
$0.6005 - $0.326

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    9.0 mm
  • Inside Height
    38.1 mm
Cape 5.5 mm 25.4 mm EPDM Noir

461768

Price Range
$0.2079 - $0.1128

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    5.5 mm
  • Inside Height
    25.4 mm