Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
$0.1373 - $0.1522 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.189 in
4.8 mm
|
|
||
$0.0346 - $0.0383 | 41 In stock |
Natural
|
Silicone Rubber
|
0.043 in
1.1 mm
|
|
||
$0.1009 - $0.1118 | 3055 In stock |
Natural
|
Silicone Rubber
|
0.189 in
4.8 mm
|
|
||
$0.0672 - $0.0745 | 850 In stock |
Natural
|
Silicone Rubber
|
0.197 in
5.0 mm
|
|
||
$0.0353 - $0.0651 | Request the lead time here |
Black
|
EPDM
|
0.232 in
5.9 mm
|
|
||
$0.2794 - $0.5146 | Request the lead time here |
Black
|
EPDM
|
0.626 in
15.9 mm
|
|
||
$0.2836 - $0.5225 | Request the lead time here |
Black
|
EPDM
|
0.535 in
13.6 mm
|
|
||
$0.6197 - $1.1417 | Request the lead time here |
Black
|
EPDM
|
1.752 in
44.5 mm
|
|
||
$0.0761 - $0.1402 | Request the lead time here |
Black
|
EPDM
|
0.232 in
5.9 mm
|
|
||
$0.5081 - $0.9358 | Request the lead time here |
Black
|
EPDM
|
1.5 in
38.1 mm
|
|
||
$0.2285 - $0.4211 | Request the lead time here |
Black
|
EPDM
|
0.689 in
17.5 mm
|
|
||
$0.7451 - $1.3726 | Request the lead time here |
Natural
|
Silicone
|
1.185 in
30.1 mm
|
|
||
$0.0862 - $0.1588 | Request the lead time here |
Natural
|
Silicone
|
0.232 in
5.9 mm
|
|
||
$0.0465 - $0.0858 | Request the lead time here |
Black
|
EPDM
|
0.189 in
4.8 mm
|
|
||
$0.4116 - $0.7583 | Request the lead time here |
Black
|
EPDM
|
1.083 in
27.5 mm
|
|
||
$0.3978 - $0.4187 | Request the lead time here |
Black
|
EPDM
|
0.969 in
24.6 mm
|
|
||
$0.6391 - $0.7082 | Request the lead time here |
Black
|
EPDM
|
|
|
||
$0.2578 - $0.2858 | Request the lead time here |
Natural
|
Silicone Rubber
|
0.406 in
10.3 mm
|
|
||
$0.8008 - $0.8873 | 998 In stock |
Natural
|
Silicone Rubber
|
1.189 in
30.2 mm
|
|
||
$0.0729 - $0.0807 | 600 In stock |
Natural
|
Silicone Rubber
|
0.189 in
4.8 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue