Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
|---|---|---|---|---|---|---|---|
| $0.0738 - $0.0776 | Request the lead time here |
Natural
|
Silicone
|
0.173 in
4.4 mm
|
|
||
| $0.0325 - $0.0343 | Request the lead time here |
Natural
|
Silicone
|
0.098 in
2.5 mm
|
|
||
| $0.0209 - $0.0219 | Request the lead time here |
Black
|
EPDM
|
0.094 in
2.4 mm
|
|
||
| $0.0509 - $0.0938 | Request the lead time here |
Natural
|
Silicone
|
0.189 in
4.8 mm
|
|
||
| $0.3157 - $0.3322 | Request the lead time here |
Natural
|
Silicone
|
0.874 in
22.2 mm
|
|
||
| $0.0791 - $0.1455 | Request the lead time here |
Natural
|
Silicone
|
0.157 in
4.0 mm
|
|
||
| $0.0461 - $0.085 | Request the lead time here |
Black
|
EPDM
|
0.217 in
5.5 mm
|
|
||
| $0.2266 - $0.4173 | Request the lead time here |
Black
|
EPDM
|
0.5 in
12.7 mm
|
|
||
| $0.0861 - $0.0906 | Request the lead time here |
Black
|
EPDM
|
0.354 in
9.0 mm
|
|
||
| $0.0589 - $0.062 | Request the lead time here |
Black
|
EPDM
|
0.374 in
9.5 mm
|
|
||
| $0.0955 - $0.1759 | Request the lead time here |
Black
|
EPDM
|
0.374 in
9.5 mm
|
|
||
| $0.0339 - $0.0625 | Request the lead time here |
Black
|
EPDM
|
0.224 in
5.7 mm
|
|
||
| $0.1145 - $0.1205 | Request the lead time here |
Black
|
EPDM
|
0.48 in
12.2 mm
|
|
||
| $0.1106 - $0.1163 | Request the lead time here |
Natural
|
Silicone
|
0.224 in
5.7 mm
|
|
||
| $0.5867 - $0.6176 | Request the lead time here |
Natural
|
EPDM
|
0.846 in
21.5 mm
|
|
||
| $0.2979 - $0.5489 | Request the lead time here |
Black
|
EPDM
|
0.752 in
19.1 mm
|
|
||
| $1.2722 - $2.3436 | Request the lead time here |
Natural
|
EPDM
|
2.106 in
53.5 mm
|
|
||
| $0.7181 - $1.3229 | Request the lead time here |
Black
|
EPDM
|
1.874 in
47.6 mm
|
|
||
| $0.121 - $0.1275 | Request the lead time here |
Black
|
EPDM
|
0.689 in
17.5 mm
|
|
||
| $0.1396 - $0.2572 | Request the lead time here |
Black
|
EPDM
|
0.563 in
14.3 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue