Menu Search

Masking Straight Caps & Plugs

In stock

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
251 results
Product SKUs information
Item Code Price range Availability Colour Material Cap Inside Diameter Overall Height View
$0.0234 - $0.0432 900 In stock
Natural
Silicone
1.6 mm
$0.0167 - $0.0177 Request the lead time here
Black
EPDM
1.6 mm
$0.0366 - $0.0385 Request the lead time here
Black
EPDM
3.8 mm
$0.5221 - $0.5495 Request the lead time here
Natural
Silicone
19.1 mm
$0.063 - $0.0663 Request the lead time here
Black
EPDM
5.7 mm
$0.4189 - $0.7716 Request the lead time here
Natural
Silicone
31.8 mm
$0.0339 - $0.0625 Request the lead time here
Black
EPDM
5.7 mm
$0.1458 - $0.1535 Request the lead time here
Black
EPDM
17.5 mm
$0.0271 - $0.0501 Request the lead time here
Black
EPDM
1.8 mm
$0.5775 - $1.0637 Request the lead time here
Black
EPDM
19.1 mm
$0.042 - $0.0442 Request the lead time here
Black
EPDM
5.9 mm
$0.0739 - $0.136 Request the lead time here
Black
EPDM
7.5 mm
$0.0526 - $0.0553 Request the lead time here
Black
EPDM
6.4 mm
$0.7181 - $1.3229 Request the lead time here
Black
EPDM
47.6 mm
$0.121 - $0.1275 Request the lead time here
Black
EPDM
17.5 mm
$0.1396 - $0.2572 Request the lead time here
Black
EPDM
14.3 mm
$0.1398 - $0.1471 Request the lead time here
Natural
Silicone
11.6 mm
$0.0574 - $0.1058 Request the lead time here
Natural
Silicone
3.8 mm
$0.1778 - $0.1872 Request the lead time here
Natural
EPDM
14.3 mm
$0.3999 - $0.421 Request the lead time here
Black
EPDM
38.1 mm
  • of 13
Masking Straight Cap and Plug - Cap Inside Diameter - 1.6 mm | 0.063 in ; Inside Height - 19.1 mm | 0.752 in ; Natural

1461814

Price Range
$0.0432 - $0.0234

Stock Levels
900 In stock
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/16
  • Cap Inside Diameter
    1.6 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 1.6 mm | 0.063 in ; Inside Height - 19.1 mm | 0.752 in ; Black

1461839

Price Range
$0.0177 - $0.0167

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1/16
  • Cap Inside Diameter
    1.6 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 3.8 mm | 0.15 in ; Inside Height - 25.4 mm | 1 in ; Black

1461851

Price Range
$0.0385 - $0.0366

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    3.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 19.1 mm | 0.752 in ; Inside Height - 88.9 mm | 3.5 in ; Natural

1461835

Price Range
$0.5495 - $0.5221

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M20,3/4
  • Cap Inside Diameter
    19.1 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 5.7 mm | 0.224 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461861

Price Range
$0.0663 - $0.063

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M6
  • Cap Inside Diameter
    5.7 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 31.8 mm | 1.252 in ; Inside Height - 38.1 mm | 1.5 in ; Natural

1461836

Price Range
$0.7716 - $0.4189

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    31.8 mm
  • Inside Height
    38.1 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 5.7 mm | 0.224 in ; Inside Height - 12.7 mm | 0.5 in ; Black

1461859

Price Range
$0.0625 - $0.0339

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M6
  • Cap Inside Diameter
    5.7 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 17.5 mm | 0.689 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461889

Price Range
$0.1535 - $0.1458

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    17.5 mm
  • Inside Height
    38.1 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 1.8 mm | 0.071 in ; Inside Height - 25.4 mm | 1 in ; Black

1461840

Price Range
$0.0501 - $0.0271

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1/16
  • Cap Inside Diameter
    1.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 19.1 mm | 0.752 in ; Inside Height - 109.2 mm | 4.299 in ; Black

1475777

Price Range
$1.0637 - $0.5775

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Cap Inside Diameter
    19.1 mm
  • Inside Height
    109.2 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 5.9 mm | 0.232 in ; Inside Height - 25.4 mm | 1 in ; Black

1461863

Price Range
$0.0442 - $0.042

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M6,1/4
  • Cap Inside Diameter
    5.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 7.5 mm | 0.295 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461867

Price Range
$0.136 - $0.0739

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8, 1/16, 5/16
  • Cap Inside Diameter
    7.5 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 6.4 mm | 0.252 in ; Inside Height - 25.4 mm | 1 in ; Black

1461864

Price Range
$0.0553 - $0.0526

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    6.4 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 47.6 mm | 1.874 in ; Inside Height - 50.8 mm | 2 in ; Black

1461902

Price Range
$1.3229 - $0.7181

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1 1/2
  • Cap Inside Diameter
    47.6 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 17.5 mm | 0.689 in ; Inside Height - 15.9 mm | 0.626 in ; Black

1475774

Price Range
$0.1275 - $0.121

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Cap Inside Diameter
    17.5 mm
  • Inside Height
    15.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 14.3 mm | 0.563 in ; Inside Height - 27.9 mm | 1.098 in ; Black

1475773

Price Range
$0.2572 - $0.1396

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Cap Inside Diameter
    14.3 mm
  • Inside Height
    27.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 11.6 mm | 0.457 in ; Inside Height - 25.4 mm | 1 in ; Natural

1461830

Price Range
$0.1471 - $0.1398

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    11.6 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 3.8 mm | 0.15 in ; Inside Height - 19.1 mm | 0.752 in ; Natural

1461818

Price Range
$0.1058 - $0.0574

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    3.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 14.3 mm | 0.563 in ; Inside Height - 27.9 mm | 1.098 in ; Natural

1475762

Price Range
$0.1872 - $0.1778

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Natural
  • Cap Inside Diameter
    14.3 mm
  • Inside Height
    27.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 38.1 mm | 1.5 in ; Inside Height - 44.5 mm | 1.752 in ; Black

1461900

Price Range
$0.421 - $0.3999

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M39,1/2
  • Cap Inside Diameter
    38.1 mm