Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
$0.0774 - $0.0814 | Request the lead time here |
Black
|
EPDM
|
0.437 in
11.1 mm
|
|
||
$0.0574 - $0.1058 | Request the lead time here |
Natural
|
Silicone
|
0.15 in
3.8 mm
|
|
||
$0.0733 - $0.1351 | Request the lead time here |
Black
|
EPDM
|
0.406 in
10.3 mm
|
|
||
$0.1776 - $0.187 | Request the lead time here |
Natural
|
Silicone
|
0.457 in
11.6 mm
|
|
||
$0.7181 - $1.3229 | Request the lead time here |
Black
|
EPDM
|
1.874 in
47.6 mm
|
|
||
$0.121 - $0.1275 | Request the lead time here |
Black
|
EPDM
|
0.689 in
17.5 mm
|
|
||
$0.778 - $0.8189 | Request the lead time here |
Black
|
EPDM
|
2 in
50.8 mm
|
|
||
$0.3308 - $0.6093 | Request the lead time here |
Black
|
EPDM
|
1.5 in
38.1 mm
|
|
||
$1.2722 - $2.3436 | Request the lead time here |
Natural
|
EPDM
|
2.106 in
53.5 mm
|
|
||
$0.1527 - $0.2814 | Request the lead time here |
Natural
|
EPDM
|
0.689 in
17.5 mm
|
|
||
$0.2384 - $0.4391 | Request the lead time here |
Natural
|
EPDM
|
0.811 in
20.6 mm
|
|
||
$0.1433 - $0.1507 | Request the lead time here |
Black
|
EPDM
|
0.626 in
15.9 mm
|
|
||
$0.0739 - $0.136 | Request the lead time here |
Black
|
EPDM
|
0.295 in
7.5 mm
|
|
||
$0.3117 - $0.3282 | Request the lead time here |
Natural
|
Silicone
|
0.811 in
20.6 mm
|
|
||
$0.2425 - $0.2552 | Request the lead time here |
Black
|
EPDM
|
1 in
25.4 mm
|
|
||
$0.0271 - $0.0286 | Request the lead time here |
Black
|
EPDM
|
0.157 in
4.0 mm
|
|
||
$0.148 - $0.2726 | Request the lead time here |
Natural
|
Silicone
|
0.354 in
9.0 mm
|
|
||
$0.0294 - $0.031 | Request the lead time here |
Black
|
EPDM
|
0.173 in
4.4 mm
|
|
||
$1.0431 - $1.9216 | Request the lead time here |
Black
|
EPDM
|
2.106 in
53.5 mm
|
|
||
$0.5775 - $1.0637 | Request the lead time here |
Black
|
EPDM
|
0.752 in
19.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue