Menu Search

Masking Straight Caps & Plugs

In stock

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
251 results
Product SKUs information
Item Code Price range Availability Colour Material Cap Inside Diameter Overall Height View
$1.412 - $2.601 Request the lead time here
Green
Silicone
19.1 mm
$0.5507 - $0.5796 Request the lead time here
Blue
Silicone
20.6 mm
$0.1168 - $0.215 Request the lead time here
Pink
Silicone
5.7 mm
$0.9282 - $0.977 Request the lead time here
Natural
Silicone
27.0 mm
$0.5271 - $0.9709 20 In stock
Natural
Silicone
19.8 mm
$0.1855 - $0.1952 9 In stock
Orange
Silicone
25.0 mm
$0.0673 - $0.1241 Request the lead time here
Natural
Silicone
25.4 mm
$0.0312 - $0.0573 19 In stock
Blue
Silicone
15.9 mm
$0.1826 - $0.3366 10 In stock
Orange
Silicone
9.5 mm
$0.2137 - $0.3936 Request the lead time here
Yellow
Silicone
7.9 mm
$0.0706 - $0.0744 20 In stock
Blue
Silicone
3.8 mm
  • of 13
Straight Cap - Cap Inside Diameter - 19.1 mm | 0.752 in ; Inside Height - 109.2 mm | 4.299 in ; Green

499683

Price Range
$2.601 - $1.412

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Green
  • Compatible Thread Sizes (All)
    3/4-16,M20
  • Cap Inside Diameter
    19.1 mm
Straight Cap - Cap Inside Diameter - 20.6 mm | 0.811 in ; Inside Height - 38.1 mm | 1.5 in ; Blue

499694

Price Range
$0.5796 - $0.5507

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8-14,M22
  • Cap Inside Diameter
    20.6 mm
Straight Cap - Cap Inside Diameter - 5.7 mm | 0.224 in ; Inside Height - 25.4 mm | 1 in ; Pink

499704

Price Range
$0.215 - $0.1168

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Pink
  • Compatible Thread Sizes (All)
    M6
  • Cap Inside Diameter
    5.7 mm
Straight Cap - Cap Inside Diameter - 27.0 mm | 1.063 in ; Inside Height - 50.8 mm | 2 in ; Natural

499685

Price Range
$0.977 - $0.9282

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    27.0 mm
  • Inside Height
    50.8 mm
Straight Cap - Cap Inside Diameter - 19.8 mm | 0.78 in ; Inside Height - 38.1 mm | 1.5 in ; Natural

499684

Price Range
$0.9709 - $0.5271

Stock Levels
20 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    19.8 mm
  • Inside Height
    38.1 mm
Masking Tapered Plug - Minimum Compatible Hole Diameter - 6.5 mm | 0.256 in ; Silicone ; Maximum Compatible Hole Diameter - 11.5 mm | 0.453 in Push Fit

499726

Price Range
$0.1952 - $0.1855

Stock Levels
9 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Orange
  • Compatible Thread Sizes (All)
    3/8-24,M10
Masking Tapered Plug - Minimum Compatible Hole Diameter - 3.2 mm | 0.126 in ; Silicone ; Maximum Compatible Hole Diameter - 6.4 mm | 0.252 in Push Fit

499046

Price Range
$0.1241 - $0.0673

Stock Levels
Request the lead time here
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/4-28,M5
Masking Tapered Plug - Minimum Compatible Hole Diameter - 1.6 mm | 0.063 in ; Silicone ; Maximum Compatible Hole Diameter - 4.8 mm | 0.189 in Push Fit

499042

Price Range
$0.0573 - $0.0312

Stock Levels
19 In stock
Attributes
  • Plug Style
    Hollow
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    M4
Straight Cap - Cap Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 25.4 mm | 1 in ; Orange

499691

Price Range
$0.3366 - $0.1826

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Orange
  • Compatible Thread Sizes (All)
    M10
  • Cap Inside Diameter
    9.5 mm
Straight Cap - Cap Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 38.1 mm | 1.5 in ; Yellow

499711

Price Range
$0.3936 - $0.2137

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    M8
  • Cap Inside Diameter
    7.9 mm
Straight Cap - Cap Inside Diameter - 3.8 mm | 0.15 in ; Inside Height - 19.1 mm | 0.752 in ; Blue

499696

Price Range
$0.0744 - $0.0706

Stock Levels
20 In stock
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Silicone
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    3.8 mm