Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
$0.1855 - $0.1952 | 9 In stock |
Orange
|
Silicone
|
|
0.984 in
25.0 mm
|
||
$0.0536 - $0.0564 | 15 In stock |
Blue
|
Silicone
|
0.15 in
3.8 mm
|
|
||
$0.0865 - $0.0911 | 10 In stock |
Blue
|
Silicone
|
0.15 in
3.8 mm
|
|
||
$0.1467 - $0.2703 | 118 In stock |
Yellow
|
Silicone
|
0.295 in
7.5 mm
|
|
||
$0.2041 - $0.376 | 20 In stock |
Pink
|
Silicone
|
0.232 in
5.9 mm
|
|
||
$0.7851 - $1.4463 | Request the lead time here |
Black
|
EPDM
|
1.5 in
38.1 mm
|
|
||
$0.963 - $1.7739 | 10 In stock |
Blue
|
Silicone
|
0.846 in
21.5 mm
|
|
||
$0.6335 - $1.167 | Request the lead time here |
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
||
$0.0545 - $0.1006 | 8 In stock |
Pink
|
Silicone
|
|
0.752 in
19.1 mm
|
||
$0.0574 - $0.106 | 18 In stock |
Green
|
Silicone
|
|
1.5 in
38.1 mm
|
||
$0.4624 - $0.8519 | 14 In stock |
Green
|
Silicone
|
|
0.63 in
16.0 mm
|
||
$0.0752 - $0.2876 | Request the lead time here |
Green
|
Silicone
|
0.189 in
4.8 mm
|
|
||
$0.2514 - $0.4631 | 10 In stock |
Orange
|
Silicone
|
0.374 in
9.5 mm
|
|
||
$1.2226 - $2.2521 | 20 In stock |
Black
|
EPDM
|
1.752 in
44.5 mm
|
|
||
$0.9282 - $0.977 | Request the lead time here |
Natural
|
Silicone
|
1.063 in
27.0 mm
|
|
||
$0.0706 - $0.0744 | 20 In stock |
Blue
|
Silicone
|
0.15 in
3.8 mm
|
|
||
$0.0932 - $0.098 | Request the lead time here |
Blue
|
Silicone
|
0.165 in
4.2 mm
|
|
||
$0.1618 - $0.2981 | Request the lead time here |
Pink
|
Silicone
|
0.224 in
5.7 mm
|
|
||
$0.0335 - $0.0617 | 20 In stock |
Blue
|
Silicone
|
|
0.752 in
19.1 mm
|
||
$1.412 - $2.601 | Request the lead time here |
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue