Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.
These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Colour | Material | Cap Inside Diameter | Overall Height | View | |
---|---|---|---|---|---|---|---|
$0.1549 - $0.2854 | Request the lead time here |
Black
|
EPDM
|
0.252 in
6.4 mm
|
|
||
$0.43 - $0.4525 | Request the lead time here |
Black
|
EPDM
|
0.5 in
12.7 mm
|
|
||
$0.1552 - $0.2859 | Request the lead time here |
Natural
|
Silicone
|
0.138 in
3.5 mm
|
|
||
$0.5921 - $1.0906 | 38 In stock |
Natural
|
Silicone
|
0.752 in
19.1 mm
|
|
||
$0.0484 - $0.0892 | Request the lead time here |
Black
|
EPDM
|
0.098 in
2.5 mm
|
|
||
$0.1156 - $0.2132 | 269 In stock |
Natural
|
Silicone
|
0.217 in
5.5 mm
|
|
||
$0.0286 - $0.0527 | Request the lead time here |
Natural
|
Silicone
|
0.02 in
0.5 mm
|
|
||
$0.0274 - $0.0289 | Request the lead time here |
Black
|
EPDM
|
0.02 in
0.5 mm
|
|
||
$0.2134 - $0.2246 | Request the lead time here |
Natural
|
Silicone
|
0.563 in
14.3 mm
|
|
||
$0.128 - $0.2357 | Request the lead time here |
Black
|
EPDM
|
0.173 in
4.4 mm
|
|
||
$0.0696 - $0.1283 | 10 In stock |
Natural
|
Silicone
|
0.098 in
2.5 mm
|
|
||
$0.2345 - $0.4318 | 67 In stock |
Natural
|
Silicone
|
0.469 in
11.9 mm
|
|
||
$0.6669 - $1.2285 | 32 In stock |
Natural
|
Silicone
|
0.811 in
20.6 mm
|
|
||
$0.3165 - $0.583 | Request the lead time here |
Natural
|
Silicone
|
0.354 in
9.0 mm
|
|
||
$0.0905 - $0.1667 | Request the lead time here |
Natural
|
Silicone
|
0.173 in
4.4 mm
|
|
||
$0.0398 - $0.0733 | 10 In stock |
Black
|
EPDM
|
0.126 in
3.2 mm
|
|
||
$0.0996 - $0.1836 | Request the lead time here |
Black
|
EPDM
|
0.232 in
5.9 mm
|
|
||
$0.5046 - $0.5311 | Request the lead time here |
Green
|
Silicone
|
0.752 in
19.1 mm
|
|
||
$0.4123 - $0.7595 | 20 In stock |
Blue
|
Silicone
|
0.811 in
20.6 mm
|
|
||
$0.5271 - $0.9709 | 20 In stock |
Natural
|
Silicone
|
0.78 in
19.8 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue