Menu Search

Masking Straight Caps & Plugs

In stock

Straight Caps are an ideal solution for protecting and masking parts undergoing a variety of masking processes, including; painting, plating, powder coating, anodising, sand blasting, abrasive chemical processing, and processes that expose parts to high temperatures. They are highly versatile and can also be used as a plug to mask threaded or non-threaded holes.

These Masking Caps and Plugs can be used to protect studs, pins, tube ends and other applications that require protection. They are available in a choice of materials with a wide range of colour options to suit your project requirements. The range includes options moulded from a specially formulated silicone rubber that contains no colouring agent, which could bleed under high temperature conditions.

  • Materials: Ethylene Propylene Diene Monomer (EPDM) and Silicone Rubber
  • Colours: Black, Blue, Green, Grey, Natural, Orange, Pink, Purple and Yellow

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
251 results
Product SKUs information
Item Code Price range Availability Colour Material Cap Inside Diameter Overall Height View
$0.2039 - $0.2146 Request the lead time here
Black
EPDM
23.8 mm
$0.0802 - $0.0844 Request the lead time here
Black
EPDM
11.6 mm
$0.2768 - $0.5099 Request the lead time here
Natural
Silicone
19.1 mm
$0.3117 - $0.3282 Request the lead time here
Natural
Silicone
20.6 mm
$0.0509 - $0.0938 Request the lead time here
Natural
Silicone
4.8 mm
$0.0791 - $0.1455 Request the lead time here
Natural
Silicone
4.0 mm
$0.1193 - $0.2199 Request the lead time here
Black
EPDM
12.7 mm
$0.0606 - $0.1117 Request the lead time here
Black
EPDM
7.9 mm
$0.039 - $0.0717 Request the lead time here
Black
EPDM
4.4 mm
$0.5149 - $0.9486 Request the lead time here
Black
EPDM
44.5 mm
$0.025 - $0.0461 Request the lead time here
Black
EPDM
3.5 mm
$0.0589 - $0.062 Request the lead time here
Black
EPDM
9.5 mm
$0.0652 - $0.1202 Request the lead time here
Black
EPDM
6.4 mm
$0.326 - $0.6004 Request the lead time here
Black
EPDM
17.5 mm
$0.0779 - $0.082 Request the lead time here
Black
EPDM
7.9 mm
$0.054 - $0.0569 700 In stock
Natural
Silicone
5.5 mm
$0.2979 - $0.5489 Request the lead time here
Black
EPDM
19.1 mm
$0.1458 - $0.1535 Request the lead time here
Black
EPDM
17.5 mm
$0.0271 - $0.0501 Request the lead time here
Black
EPDM
1.8 mm
$0.1178 - $0.217 300 In stock
Natural
Silicone
9.5 mm
  • of 13
Masking Straight Cap and Plug - Cap Inside Diameter - 23.8 mm | 0.937 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461893

Price Range
$0.2146 - $0.2039

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M24
  • Cap Inside Diameter
    23.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 11.6 mm | 0.457 in ; Inside Height - 25.4 mm | 1 in ; Black

1461878

Price Range
$0.0844 - $0.0802

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    11.6 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 19.1 mm | 0.752 in ; Inside Height - 38.1 mm | 1.5 in ; Natural

1461810

Price Range
$0.5099 - $0.2768

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M20,3/4
  • Cap Inside Diameter
    19.1 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 20.6 mm | 0.811 in ; Inside Height - 38.1 mm | 1.5 in ; Natural

1461811

Price Range
$0.3282 - $0.3117

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M22, 7/8, 1/2
  • Cap Inside Diameter
    20.6 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 4.8 mm | 0.189 in ; Inside Height - 12.7 mm | 0.5 in ; Natural

1461823

Price Range
$0.0938 - $0.0509

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M5
  • Cap Inside Diameter
    4.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 4.0 mm | 0.157 in ; Inside Height - 38.1 mm | 1.5 in ; Natural

1461821

Price Range
$0.1455 - $0.0791

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M4
  • Cap Inside Diameter
    4.0 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 12.7 mm | 0.5 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461882

Price Range
$0.2199 - $0.1193

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1/4,1/2
  • Cap Inside Diameter
    12.7 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 25.4 mm | 1 in ; Black

1461868

Price Range
$0.1117 - $0.0606

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8
  • Cap Inside Diameter
    7.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 4.4 mm | 0.173 in ; Inside Height - 25.4 mm | 1 in ; Black

1461855

Price Range
$0.0717 - $0.039

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    3/16
  • Cap Inside Diameter
    4.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 44.5 mm | 1.752 in ; Inside Height - 50.8 mm | 2 in ; Black

1461901

Price Range
$0.9486 - $0.5149

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    3/4
  • Cap Inside Diameter
    44.5 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 3.5 mm | 0.138 in ; Inside Height - 12.7 mm | 0.5 in ; Black

1461848

Price Range
$0.0461 - $0.025

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    3.5 mm
  • Inside Height
    12.7 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 19.1 mm | 0.752 in ; Black

1461873

Price Range
$0.062 - $0.0589

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M10,1/8
  • Cap Inside Diameter
    9.5 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 6.4 mm | 0.252 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461865

Price Range
$0.1202 - $0.0652

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    6.4 mm
  • Inside Height
    38.1 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 17.5 mm | 0.689 in ; Inside Height - 63.5 mm | 2.5 in ; Black

1475775

Price Range
$0.6004 - $0.326

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Cap Inside Diameter
    17.5 mm
  • Inside Height
    63.5 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 7.9 mm | 0.311 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461869

Price Range
$0.082 - $0.0779

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    M8
  • Cap Inside Diameter
    7.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 5.5 mm | 0.217 in ; Inside Height - 25.4 mm | 1 in ; Natural

1461824

Price Range
$0.0569 - $0.054

Stock Levels
700 In stock
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Cap Inside Diameter
    5.5 mm
  • Inside Height
    25.4 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 19.1 mm | 0.752 in ; Inside Height - 48.9 mm | 1.925 in ; Black

1475776

Price Range
$0.5489 - $0.2979

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer
  • Colour
    Black
  • Cap Inside Diameter
    19.1 mm
  • Inside Height
    48.9 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 17.5 mm | 0.689 in ; Inside Height - 38.1 mm | 1.5 in ; Black

1461889

Price Range
$0.1535 - $0.1458

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Cap Inside Diameter
    17.5 mm
  • Inside Height
    38.1 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 1.8 mm | 0.071 in ; Inside Height - 25.4 mm | 1 in ; Black

1461840

Price Range
$0.0501 - $0.0271

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Full Material
    Ethylene Propylene Diene Monomer Rubber
  • Colour
    Black
  • Compatible Thread Sizes (All)
    1/16
  • Cap Inside Diameter
    1.8 mm
Masking Straight Cap and Plug - Cap Inside Diameter - 9.5 mm | 0.374 in ; Inside Height - 25.4 mm | 1 in ; Natural

1461808

Price Range
$0.217 - $0.1178

Stock Levels
300 In stock
Attributes
  • Fitting Style
    Push On
  • Full Material
    Silicone
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    M10,1/8
  • Cap Inside Diameter
    9.5 mm