Menu Search

Masking Straight Tubing

In stock

High Temperature Tubing is an excellent masking solution to fit over longer parts, where standard caps are too short. The tubing can be used with a cap, if required. These caps be be applied to long studs and pins.

Supplied on a roll; the tubing can be cut to the required length. By cutting long also creates an easy pull tab, for swift removal. It can be masked off thru-hole by utilising the outside diameter of the tube and pulling it through.

The tubing is flexible and conforms to irregularities. It will not melt or harden and can be reused - making it an economical product.

Popular applications include; powder coating, e-coating, plating and anodising.

  • Material: Silicone Rubber (55 Shore A Hardness)
  • Colour: Natural

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Roll Length Roll Quantity View
$24.9279 - $27.6211 Request the lead time here
1.0 m
5
$1.968 - $3.6252 Request the lead time here
1.0 m
10
$6.468 - $6.8086 Request the lead time here
1.0 m
10
$2.2172 - $4.0844 Request the lead time here
1.0 m
10
$7.3734 - $7.7614 Request the lead time here
1.0 m
10
$23.0211 - $25.5082 Request the lead time here
1.0 m
5
$4.4476 - $8.193 Request the lead time here
1.0 m
10
$3.7654 - $6.9363 Request the lead time here
1.0 m
10
$11.8736 - $21.8723 Request the lead time here
1.0 m
10
$29.9127 - $33.1441 Request the lead time here
1.0 m
5
$23.0957 - $25.5909 Request the lead time here
1.0 m
5
$2.414 - $2.5411 Request the lead time here
1.0 m
10
$4.0015 - $7.3714 Request the lead time here
1.0 m
10
$3.3192 - $3.494 Request the lead time here
1.0 m
10
$6.009 - $11.0691 Request the lead time here
1.0 m
10
$14.5763 - $26.8511 Request the lead time here
1.0 m
10
$5.1168 - $9.4257 Request the lead time here
1.0 m
10
$28.5924 - $31.6813 Request the lead time here
1.0 m
5
$5.5628 - $10.2474 Request the lead time here
1.0 m
10
$3.0832 - $5.6796 Request the lead time here
1.0 m
10
  • of 2
Masking Tubing - Inside Diameter - 41.3 mm | 1.626 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461461

Price Range
$27.6211 - $24.9279

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    41.3 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    5
Masking Tubing - Inside Diameter - 1.6 mm | 0.063 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461432

Price Range
$3.6252 - $1.968

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    1.6 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 9.5 mm | 0.374 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461448

Price Range
$6.8086 - $6.468

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    9.5 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 2.0 mm | 0.079 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461433

Price Range
$4.0844 - $2.2172

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    2.0 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 11.1 mm | 0.437 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461450

Price Range
$7.7614 - $7.3734

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    11.1 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Straight Tubing - Inside Diameter - 44.5 mm | 1.752 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461462

Price Range
$25.5082 - $23.0211

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    44.5 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    5
Masking Tubing - Inside Diameter - 5.9 mm | 0.232 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461443

Price Range
$8.193 - $4.4476

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    5.9 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 4.7 mm | 0.185 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461440

Price Range
$6.9363 - $3.7654

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    4.7 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 19.1 mm | 0.752 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461453

Price Range
$21.8723 - $11.8736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    19.1 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 50.8 mm | 2 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461464

Price Range
$33.1441 - $29.9127

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    50.8 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    5
Masking Tubing - Inside Diameter - 38.1 mm | 1.5 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461460

Price Range
$25.5909 - $23.0957

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    38.1 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    5
Masking Tubing - Inside Diameter - 2.4 mm | 0.094 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461434

Price Range
$2.5411 - $2.414

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    2.4 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 5.2 mm | 0.205 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461441

Price Range
$7.3714 - $4.0015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    5.2 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 4.0 mm | 0.157 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461438

Price Range
$3.494 - $3.3192

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    4.0 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 8.7 mm | 0.343 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461447

Price Range
$11.0691 - $6.009

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    8.7 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 23.8 mm | 0.937 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461455

Price Range
$26.8511 - $14.5763

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    23.8 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 7.1 mm | 0.28 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461445

Price Range
$9.4257 - $5.1168

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    7.1 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 47.6 mm | 1.874 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461463

Price Range
$31.6813 - $28.5924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    47.6 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    5
Masking Tubing - Inside Diameter - 7.9 mm | 0.311 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461446

Price Range
$10.2474 - $5.5628

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    7.9 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10
Masking Tubing - Inside Diameter - 3.6 mm | 0.142 in Wall Thickness - 1.6 mm | 0.063 in Silicone ; Natural

461437

Price Range
$5.6796 - $3.0832

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Inside Diameter
    3.6 mm
  • Roll Length
    1.0 m
  • Roll Quantity
    10