Menu Search

Masking Washer Plugs

In stock

These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.

These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.

  • Material: Silicone, EPDM
  • Colour: Grey, Natural, Black, Clear, White, Dark Green, Yellow, Pink, Purple

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
34 results
Product SKUs information
Item Code Price range Availability Minimum Plug Diameter Colour Material View
$0.4582 - $0.844 10 In stock
10.9 mm
Pink
Silicone
$0.4867 - $0.8967 Request the lead time here
10.2 mm
White
Silicone
$0.4582 - $0.844 Request the lead time here
9.5 mm
Yellow
Silicone
$0.0867 - $0.1598 Request the lead time here
4.5 mm
Natural
Silicone
$0.1263 - $0.2329 19 In stock
4.9 mm
Yellow
Silicone
$0.2962 - $0.5456 Request the lead time here
9.9 mm
Natural
Silicone
$0.2328 - $0.429 7 In stock
7.2 mm
Grey
Silicone
$0.0641 - $0.1181 10 In stock
1.60 mm
Natural
Silicone
$0.1067 - $0.1966 Request the lead time here
4.5 mm
Natural
Silicone
$0.3527 - $0.6498 Request the lead time here
8.7 mm
Grey
Silicone
$0.4758 - $0.8765 Request the lead time here
Grey
Silicone
$0.19 - $0.3502 Request the lead time here
3.2 mm
Natural
Silicone
$0.0948 - $0.3622 18 In stock
5.0 mm
Natural
Silicone
$0.0692 - $0.1275 Request the lead time here
3.6 mm
Dark Green
Silicone
$0.1681 - $0.3097 19 In stock
5.4 mm
White
Silicone
$0.2461 - $0.4534 Request the lead time here
7.2 mm
Natural
Silicone
$0.1135 - $0.2091 Request the lead time here
4.2 mm
Pink
Silicone
$0.0596 - $0.1099 Request the lead time here
3.7 mm
Black
EPDM
$0.6319 - $1.164 Request the lead time here
11.7 mm
Purple
Silicone
$0.0975 - $0.1796 Request the lead time here
3.5 mm
Natural
Silicone
  • of 2
Masking Washer Plug - Minimum Plug Diameter - 10.9 mm | 0.429 in ; 10.9 mm | 0.429 in ; Washer Diameter - 20.0 mm | 0.787 in ; Pink

35-UWPP-M12

Price Range
$0.844 - $0.4582

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Washer Diameter
    20.0 mm
  • Minimum Plug Diameter
    10.9 mm
Masking Washer Plug - Maximum Plug Diameter - 10.2 mm | 0.402 in ; Washer Diameter - 23.4 mm | 0.921 in ; White

35-UWPP-922

Price Range
$0.8967 - $0.4867

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    White
  • Full Material
    Silicone Rubber
  • Washer Diameter
    23.4 mm
  • Minimum Plug Diameter
    10.2 mm
Masking Washer Plug - Minimum Plug Diameter - 9.5 mm | 0.374 in ; 9.5 mm | 0.374 in ; Washer Diameter - 20.0 mm | 0.787 in ; Yellow

35-UWPP-M10

Price Range
$0.844 - $0.4582

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Yellow
  • Full Material
    Silicone Rubber
  • Washer Diameter
    20.0 mm
  • Minimum Plug Diameter
    9.5 mm
Masking Washer Plug - Minimum Plug Diameter - 4.5 mm | 0.177 in ; 4.5 mm | 0.177 in ; Washer Diameter - 10.0 mm | 0.394 in ; Natural

35-UWPP-M5

Price Range
$0.1598 - $0.0867

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    10.0 mm
  • Minimum Plug Diameter
    4.5 mm
Masking Washer Plug - Minimum Plug Diameter - 4.9 mm | 0.193 in ; 4.9 mm | 0.193 in ; Washer Diameter - 14.3 mm | 0.563 in ; Yellow

35-UWPP-562

Price Range
$0.2329 - $0.1263

Stock Levels
19 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Yellow
  • Full Material
    Silicone Rubber
  • Washer Diameter
    14.3 mm
  • Minimum Plug Diameter
    4.9 mm
Masking Washer Plug - Minimum Plug Diameter - 9.9 mm | 0.39 in ; 11.5 mm | 0.453 in ; Washer Diameter - 12.7 mm | 0.5 in ; Natural

43399

Price Range
$0.5456 - $0.2962

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    12.7 mm
  • Minimum Plug Diameter
    9.9 mm
Masking Washer Plug - Minimum Plug Diameter - 7.2 mm | 0.283 in ; 7.2 mm | 0.283 in ; Washer Diameter - 15.0 mm | 0.591 in ; Grey

35-UWPP-M8

Price Range
$0.429 - $0.2328

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Grey
  • Full Material
    Silicone Rubber
  • Washer Diameter
    15.0 mm
  • Minimum Plug Diameter
    7.2 mm
Masking Washer Plug - Minimum Plug Diameter - 1.60 mm | 0.063 in ; 5.10 mm | 0.201 in ; Washer Diameter - 6.4 mm | 0.252 in ; Natural

43400

Price Range
$0.1181 - $0.0641

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    6.4 mm
  • Flange Diameter
    6.40 mm
Masking Washer Plug - Minimum Plug Diameter - 4.5 mm | 0.177 in ; 5.7 mm | 0.224 in ; Washer Diameter - 10.0 mm | 0.394 in ; Natural

499030

Price Range
$0.1966 - $0.1067

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    10.0 mm
  • Minimum Plug Diameter
    4.5 mm
Masking Washer Plug - Minimum Plug Diameter - 8.7 mm | 0.343 in ; 8.7 mm | 0.343 in ; Washer Diameter - 20.6 mm | 0.811 in ; Grey

35-UWPP-812

Price Range
$0.6498 - $0.3527

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Grey
  • Full Material
    Silicone Rubber
  • Washer Diameter
    20.6 mm
  • Minimum Plug Diameter
    8.7 mm
Flanged Cap - Compatible Thread Standard Metric Threads ; Compatible Thread Sizes M14 ; Inside Diameter 9.6 mm | 0.378 in ; Grey

35-SCF-M14

Price Range
$0.8765 - $0.4758

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Grey
  • Full Material
    Silicone
  • Washer Diameter
    17.5 mm
Masking Washer Plug - Minimum Plug Diameter - 3.2 mm | 0.126 in ; 6.5 mm | 0.256 in ; Washer Diameter - 15.9 mm | 0.626 in ; Natural

499032

Price Range
$0.3502 - $0.19

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    15.9 mm
  • Minimum Plug Diameter
    3.2 mm
Masking Washer Plug - Minimum Plug Diameter - 5.0 mm | 0.197 in ; 5.8 mm | 0.228 in ; Washer Diameter - 7.9 mm | 0.311 in ; Natural

499025

Price Range
$0.3622 - $0.0948

Stock Levels
18 In stock
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    7.9 mm
  • Minimum Plug Diameter
    5.0 mm
Masking Washer Plug - Minimum Plug Diameter - 3.6 mm | 0.142 in ; 3.6 mm | 0.142 in ; Washer Diameter - 10.0 mm | 0.394 in ; Dark Green

35-UWPP-M4

Price Range
$0.1275 - $0.0692

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Dark Green
  • Full Material
    Silicone Rubber
  • Washer Diameter
    10.0 mm
  • Minimum Plug Diameter
    3.6 mm
Masking Washer Plug - Minimum Plug Diameter - 5.4 mm | 0.213 in ; 5.4 mm | 0.213 in ; Washer Diameter - 15.0 mm | 0.591 in ; White

35-UWPP-M6

Price Range
$0.3097 - $0.1681

Stock Levels
19 In stock
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    White
  • Full Material
    Silicone Rubber
  • Washer Diameter
    15.0 mm
  • Minimum Plug Diameter
    5.4 mm
Masking Washer Plug - Minimum Plug Diameter - 7.2 mm | 0.283 in ; 7.2 mm | 0.283 in ; Washer Diameter - 17.5 mm | 0.689 in ; Natural

35-UWPP-688

Price Range
$0.4534 - $0.2461

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    17.5 mm
  • Minimum Plug Diameter
    7.2 mm
Masking Washer Plug - Minimum Plug Diameter - 4.2 mm | 0.165 in ; 4.2 mm | 0.165 in ; Washer Diameter - 12.7 mm | 0.5 in ; Pink

35-UWPP-500

Price Range
$0.2091 - $0.1135

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Pink
  • Full Material
    Silicone Rubber
  • Washer Diameter
    12.7 mm
  • Minimum Plug Diameter
    4.2 mm
Masking Washer Plug - Minimum Plug Diameter - 3.7 mm | 0.146 in ; 6.4 mm | 0.252 in ; Washer Diameter - 6.4 mm | 0.252 in ; Black

461619

Price Range
$0.1099 - $0.0596

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
  • Washer Diameter
    6.4 mm
  • Minimum Plug Diameter
    3.7 mm
Masking Washer Plug - Minimum Plug Diameter - 11.7 mm | 0.461 in ; 11.7 mm | 0.461 in ; Washer Diameter - 26.9 mm | 1.059 in ; Purple

35-UWPP-1060

Price Range
$1.164 - $0.6319

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Pull Tab
  • Colour
    Purple
  • Full Material
    Silicone Rubber
  • Washer Diameter
    26.9 mm
  • Minimum Plug Diameter
    11.7 mm
Masking Washer Plug - Minimum Plug Diameter - 3.5 mm | 0.138 in ; 5.0 mm | 0.197 in ; Washer Diameter - 9.5 mm | 0.374 in ; Natural

499027

Price Range
$0.1796 - $0.0975

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Colour
    Natural
  • Full Material
    Silicone Rubber
  • Washer Diameter
    9.5 mm
  • Minimum Plug Diameter
    3.5 mm