These High Temperature Washer Plugs are used to mask the surface around a threaded or plain hole, with an integrated washer and plug that allows them to function as a single item. They are long-lasting and resistant to chemicals, temperature changes, and abrasion.
These plugs are simple to install and remove, and their design assures a snug fit, a secure seal, and the prevention of leakage or contamination. They can withstand high temperatures of up to 250 degrees Celsius and are used in various applications such as powder coating, painting, plating, sealing, automotive assembly, and electronics manufacturing.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Plug Diameter | Colour | Material | View | |
|---|---|---|---|---|---|---|
| $0.0833 - $0.1534 | Request the lead time here |
0.13 in
3.3 mm
|
Natural
|
Silicone
|
||
| $0.0692 - $0.1275 | Request the lead time here |
0.142 in
3.6 mm
|
Dark Green
|
Silicone
|
||
| $0.2358 - $0.4343 | 16 In stock |
0.276 in
7.0 mm
|
Natural
|
Silicone
|
||
| $0.0948 - $0.3622 | 18 In stock |
0.197 in
5.0 mm
|
Natural
|
Silicone
|
||
| $0.0647 - $0.1193 | Request the lead time here |
0.106 in
2.7 mm
|
Purple
|
Silicone
|
||
| $0.0663 - $0.1221 | 20 In stock |
0.142 in
3.6 mm
|
Natural
|
Silicone
|
||
| $0.2328 - $0.429 | 7 In stock |
0.283 in
7.2 mm
|
Grey
|
Silicone
|
||
| $0.0641 - $0.1181 | 10 In stock |
0.063 in
1.60 mm
|
Natural
|
Silicone
|
||
| $0.1067 - $0.1966 | Request the lead time here |
0.177 in
4.5 mm
|
Natural
|
Silicone
|
||
| $0.0867 - $0.1598 | Request the lead time here |
0.177 in
4.5 mm
|
Natural
|
Silicone
|
||
| $0.1653 - $0.3044 | Request the lead time here |
0.224 in
5.7 mm
|
Dark Green
|
Silicone
|
||
| $0.2619 - $0.4823 | Request the lead time here |
0.319 in
8.1 mm
|
Black
|
EPDM
|
||
| $0.747 - $1.376 | Request the lead time here |
0.429 in
10.9 mm
|
Natural
|
Silicone
|
||
| $0.3527 - $0.6498 | Request the lead time here |
0.343 in
8.7 mm
|
Grey
|
Silicone
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue