Medical Castors are pivotal in the mobility of equipment in the healthcare sector, whether in hospitals, care homes, laboratories and more. Enter any medical facility and you will find portable equipment, such as; patient monitors and devices, ventilators, beds, medical carts and trolleys, hoists, wheelchairs, and others that all make use of castors and wheels. Our extensive range features different castor types, including; Levina, Linea, Twinwheel, Swivel, Fixed plate and others. These castors are offered in a choice of colours and materials, such as Polyurethane, Zinc Plated Steel and Nylon. A plethora of load capacities and size options are available to suit your application needs.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Wheel Diameter | Caster Type | Load Capacity | View | |
---|---|---|---|---|---|---|
$67.4575 - $74.7452 | Request the lead time here |
5.906 in
150.0 mm
|
Levina Castor With Brake
|
100.0 kg
100.0 kg
|
||
$24.8697 - $27.5565 | Request the lead time here |
2.953 in
75.0 mm
|
Linea Twinwheel Castor With Brake
|
80.0 kg
80.0 kg
|
||
$55.8358 - $61.8679 | Request the lead time here |
3.937 in
100.0 mm
|
Levina Castor
|
100.0 kg
100.0 kg
|
||
$16.1311 - $17.8739 | Request the lead time here |
2.559 in
65.0 mm
|
Linea Twinwheel Castor
|
60.0 kg
60.0 kg
|
||
$28.7398 - $31.8447 | Request the lead time here |
3.937 in
100.0 mm
|
Bolt Hole Castor With Brake
|
80.0 kg
80.0 kg
|
||
$57.7099 - $63.9445 | Request the lead time here |
5.906 in
150.0 mm
|
Levina Castor
|
100.0 kg
100.0 kg
|
||
$7.0626 - $7.8256 | Request the lead time here |
1.575 in
40.0 mm
|
Bolt Hole Castor With Brake
|
25.0 kg
25.0 kg
|
||
$28.9844 - $32.1156 | Request the lead time here |
2.953 in
75.0 mm
|
Levina Castor With Brake
|
75.0 kg
75.0 kg
|
||
$21.163 - $23.4492 | Request the lead time here |
4.921 in
125.0 mm
|
Bolt Hole Castor
|
80.0 kg
80.0 kg
|
||
$56.0709 - $62.1284 | Request the lead time here |
3.937 in
100.0 mm
|
Linea Twinwheel Castor With Brake
|
100.0 kg
100.0 kg
|
||
$18.8115 - $20.8438 | Request the lead time here |
2.953 in
75.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
||
$18.2889 - $20.2648 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
||
$33.5088 - $37.129 | Request the lead time here |
1.969 in
50.0 mm
|
Linea Twinwheel Castor
|
100.0 kg
100.0 kg
|
||
$10.5884 - $19.5048 | Request the lead time here |
1.969 in
50.0 mm
|
Bolt Hole Castor With Brake
|
35.0 kg
35.0 kg
|
||
$163.2094 - $180.8415 | Request the lead time here |
5.906 in
150.0 mm
|
Linea Twinwheel Castor
|
130.0 kg
130.0 kg
|
||
$12.463 - $22.9581 | Request the lead time here |
2.48 in
63.0 mm
|
Bolt Hole Castor With Brake
|
40.0 kg
40.0 kg
|
||
$199.3632 - $220.9011 | Request the lead time here |
3.937 in
100.0 mm
|
Linea Twinwheel Castor With Brake
|
100.0 kg
100.0 kg
|
||
$19.9391 - $36.7299 | Request the lead time here |
2.362 in
60.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
||
$11.2346 - $12.4483 | Request the lead time here |
3.15 in
80.0 mm
|
Bolt Hole Castor
|
60.0 kg
60.0 kg
|
||
$18.0139 - $33.1836 | Request the lead time here |
2.48 in
63.0 mm
|
Bolt Hole Castor With Brake
|
60.0 kg
60.0 kg
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue