Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Mini Adjustable Compression Latches are IP65 rated and are made from Black Die-Cast Zinc. They offer a 4mm compression and are supplied with a sealing gasket. They allow for a simple adjustment of the grip range and are ideal for applications with a limited space. The keys that are compatible are sold separately
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Maximum Grip | Colour | Finish | Head Style | Cam Material | Key Type | Minimum Grip | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $12.448 - $13.7928 | Request the lead time here |
0.504 in
12.8 mm
|
Black
|
|
4.0 mm Hexagonal
|
|
|
0.378 in
9.6 mm
|
||
| $15.6603 - $28.8482 | Request the lead time here |
0.504 in
12.8 mm
|
Black
|
|
Tubular Key
|
|
|
0.378 in
9.6 mm
|
||
| $23.6514 - $43.5684 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
|
4.0 mm Hexagonal
|
|
|
0.504 in
12.8 mm
|
||
| $23.4172 - $43.137 | Request the lead time here |
0.882 in
22.4 mm
|
Black
|
|
4.0 mm Hexagonal
|
|
|
0.756 in
19.2 mm
|
||
| $0.0137 - $0.0152 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
|
Slotted
|
|
|
0.63 in
16.0 mm
|
||
| $23.7099 - $43.6761 | Request the lead time here |
1.008 in
25.6 mm
|
Black
|
|
Wing Knob
|
|
|
0.882 in
22.4 mm
|
||
| $23.4426 - $43.1837 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
|
Wing Knob
|
|
|
0.63 in
16.0 mm
|
||
| $0.0137 - $0.0152 | Request the lead time here |
0.882 in
22.4 mm
|
Black
|
|
Tubular Key
|
|
|
0.756 in
19.2 mm
|
||
| $23.4172 - $43.137 | Request the lead time here |
1.008 in
25.6 mm
|
Black
|
|
4.0 mm Hexagonal
|
|
|
0.882 in
22.4 mm
|
||
| 140129305E | $27.034 - $49.7994 | Request the lead time here |
0.756 in
19.2 mm
|
Black
|
Black Powder Coated
|
Tubular
|
Die Cast Zinc Alloy
|
Tubular Key
|
0.63 in
16.0 mm
|
|
| $7.8778 - $8.7289 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
|
Tubular Key
|
|
|
0.504 in
12.8 mm
|
||
| $25.5248 - $47.0193 | Request the lead time here |
0.882 in
22.4 mm
|
Black
|
|
Wing Knob
|
|
|
0.756 in
19.2 mm
|
||
| $0.0137 - $0.0152 | Request the lead time here |
1.008 in
25.6 mm
|
Black
|
|
Tubular Key
|
|
|
0.882 in
22.4 mm
|
||
| $23.1831 - $42.7055 | Request the lead time here |
0.882 in
22.4 mm
|
Black
|
|
Slotted
|
|
|
0.756 in
19.2 mm
|
||
| $0.0139 - $0.0154 | Request the lead time here |
0.504 in
12.8 mm
|
Black
|
|
Slotted
|
|
|
0.378 in
9.6 mm
|
||
| $24.3686 - $44.8894 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
|
Wing Knob
|
|
|
0.504 in
12.8 mm
|
||
| $11.154 - $12.359 | Request the lead time here |
0.63 in
16.0 mm
|
Black
|
|
Slotted
|
|
|
0.504 in
12.8 mm
|
||
| $21.5146 - $39.6321 | Request the lead time here |
1.118 in
28.4 mm
|
Black
|
|
Slotted
|
|
|
0.992 in
25.2 mm
|
||
| $12.4465 - $13.7911 | Request the lead time here |
1.118 in
28.4 mm
|
Black
|
|
Wing Knob
|
|
|
0.992 in
25.2 mm
|
||
| $21.734 - $40.0365 | Request the lead time here |
1.008 in
25.6 mm
|
Black
|
|
Slotted
|
|
|
0.882 in
22.4 mm