Mini Quarter Turn Locks come in an array of head styles, grip ranges, and types to suit a range of application needs. Types 2 and 3 operates without a spring action. Type 2 is fixed with a nut and type 3 is fixed with a clip. All are supplied with two standard chrome plated Euro Keys (5333)
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Material | Finish | Key Type | Grip Range | View | |
|---|---|---|---|---|---|---|---|
| $9.3782 - $17.2757 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
Euro Key
|
0.63 in
16.0 mm
|
||
| $4.7653 - $5.2801 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
Euro Key
|
0.512 in
13.0 mm
|
||
| $3.6266 - $4.0184 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
Euro Key
|
0.63 in
16.0 mm
|
||
| $4.7652 - $5.28 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
Euro Key
|
0.787 in
20.0 mm
|
||
| $3.8684 - $4.2864 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
Euro Key
|
0.787 in
20.0 mm
|
||
| $4.7651 - $5.2799 | Request the lead time here |
Zinc Alloy
|
Chrome Plated
|
Euro Key
|
0.512 in
13.0 mm
|
||
| $2.9484 - $3.267 | Request the lead time here |
Zinc
|
Zinc Alloy
|
7.0 mm Triangle Key
|
0.531 in
13.5 mm
|
||
| $2.9189 - $3.2343 | Request the lead time here |
Zinc
|
Zinc Alloy
|
7.0 mm Triangle Key
|
0.807 in
20.5 mm
|
||
| $2.9189 - $3.2343 | Request the lead time here |
Zinc
|
Zinc Alloy
|
7.0 mm Triangle Key
|
0.768 in
19.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue