Mounting Blocks & Flanges
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Overall Length | Finish | Material | Thread Length | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $10.9272 - $12.1078 | Request the lead time here |
M12 x 1.5
|
0.512 in
13.0 mm
|
No Finish
|
Steel
|
|
0.472 in
12.0 mm
|
||
| $25.3704 - $28.1113 | Request the lead time here |
M16 x 1.5
|
0.787 in
20.0 mm
|
No Finish
|
Steel
|
|
0.787 in
20.0 mm
|
||
| $11.3204 - $12.5433 | Request the lead time here |
M12 x 1.5
|
0.512 in
13.0 mm
|
No Finish
|
Steel
|
|
0.472 in
12.0 mm
|
||
| $23.1466 - $25.6471 | Request the lead time here |
M16 x 1.5
|
0.787 in
20.0 mm
|
No Finish
|
Steel
|
|
0.787 in
20.0 mm
|
||
| $13.0289 - $14.4365 | Request the lead time here |
M8 x 1.0;M4
|
1.378 in
35.0 mm
|
Powder Coating
|
Die Cast Zinc
|
|
1.024 in
26.0 mm
|
||
| $14.5494 - $16.1212 | Request the lead time here |
M16 x 1.5
|
0.591 in
15.0 mm
|
No Finish
|
Steel
|
|
0.63 in
16.0 mm
|
||
| $12.2146 - $13.5342 | Request the lead time here |
M10 x 1.0;M4
|
1.378 in
35.0 mm
|
Powder Coating
|
Die Cast Zinc
|
|
1.024 in
26.0 mm
|
||
| $11.6885 - $12.9513 | Request the lead time here |
M16 x 1.5
|
0.591 in
15.0 mm
|
No Finish
|
Steel
|
|
0.63 in
16.0 mm
|
||
| $14.7007 - $16.2889 | Request the lead time here |
M10;M4
|
1.378 in
35.0 mm
|
Powder Coating
|
Die Cast Zinc
|
|
1.024 in
26.0 mm
|
||
| $17.8407 - $19.7681 | Request the lead time here |
M12 x 1.5
|
0.63 in
16.0 mm
|
No Finish
|
Steel
|
|
0.63 in
16.0 mm
|
||
| $18.39 - $20.3768 | Request the lead time here |
M12 x 1.5
|
0.63 in
16.0 mm
|
No Finish
|
Steel
|
|
0.63 in
16.0 mm
|
||
| $10.4101 - $11.5348 | Request the lead time here |
M16 x 1.5
|
0.591 in
15.0 mm
|
No Finish
|
Steel
|
|
0.63 in
16.0 mm
|
||
| $19.4333 - $21.5327 | Request the lead time here |
M20 x 1.5;M5
|
1.85 in
47.0 mm
|
Powder Coating
|
Die Cast Zinc
|
|
1.339 in
34.0 mm
|
||
| $15.3296 - $16.9858 | Request the lead time here |
M12 x 1.5;M4
|
1.378 in
35.0 mm
|
Powder Coating
|
Die Cast Zinc
|
|
1.024 in
26.0 mm
|
||
| $14.7292 - $16.3204 | Request the lead time here |
M12;M4
|
1.378 in
35.0 mm
|
Powder Coating
|
Die Cast Zinc
|
|
1.024 in
26.0 mm
|
||
| $19.8107 - $21.9508 | Request the lead time here |
M16 x 1.5;M5
|
1.85 in
47.0 mm
|
Powder Coating
|
Die Cast Zinc
|
|
1.339 in
34.0 mm
|
||
| $9.2997 - $10.3044 | Request the lead time here |
M12 x 1.5
|
0.512 in
13.0 mm
|
No Finish
|
Steel
|
|
0.472 in
12.0 mm
|
||
| $15.754 - $17.456 | Request the lead time here |
M16;M5
|
1.85 in
47.0 mm
|
Powder Coating
|
Die Cast Zinc
|
|
1.339 in
34.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue