Menu Search

Mounting Cable Ties - Push In, No Tension Wings

In stock

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
4 results
Product SKUs information
Item Code Price range Availability Head Type Colour Mounting Method Full Material View
$0.1988 - $0.3664 1015 In stock
Natural
Push-In
Nylon 6/6
$0.2372 - $0.4368 1030 In stock
Natural
Push-In
Nylon 6/6
$0.1618 - $0.298 1029 In stock
Natural
Push-In
Nylon 6/6
$0.1934 - $0.3563 1018 In stock
Natural
Push-In
Nylon 6/6
Mounting Cable Tie - Push-In ; ; 135.0 mm | 5.315 in

WIT-50RLA-1

Price Range
$0.3664 - $0.1988

Stock Levels
1015 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    25.4 mm
  • Compatible Hole Diameter
    6.4 mm
Mounting Cable Tie - Push-In ; ; 225.0 mm | 8.858 in

WIT-50RLA-M

Price Range
$0.4368 - $0.2372

Stock Levels
1030 In stock
Attributes
  • Certification
    UL
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    50.8 mm
Mounting Cable Tie - Push-In ; ; 170.0 mm | 6.693 in

WIT-50RLA-2

Price Range
$0.298 - $0.1618

Stock Levels
1029 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    38.1 mm
  • Compatible Hole Diameter
    6.35 mm
Mounting Cable Tie - Push-In ; ; 200.0 mm | 7.874 in

WIT-50RLA-3

Price Range
$0.3563 - $0.1934

Stock Levels
1018 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Mounting Method
    Push-In
  • Cable Bundle Diameter Range
    44.5 mm
  • Compatible Hole Diameter
    6.35 mm