Menu Search

Mounting Cable Ties - Push In, Tension Wings, Removable

In stock

Mounting Cable Ties offer a cable tie and a mount all in one thus they can quicken up the mounting process. These push in mounts offer the additional benefits of an even quicker installation. They also have supportive tension wings and are easily removed

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Head Type Colour Mounting Method Full Material View
1030 In stock
Natural
Nylon 6/6
1025 In stock
Natural
Nylon 6/6
Mounting Cable Tie - ; ; ; 120.7 mm | 4.752 in

WIT-30RAR1-2


Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.4 mm
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
Mounting Cable Tie - ; ; ; 146.0 mm | 5.748 in

WIT-30LAR1-2


Stock Levels
1025 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    31.8 mm
  • Compatible Hole Diameter
    4.8 mm
  • Maximum Cable Bundle Diameter
    31.8 mm