Neodymium magnets available with a nickel plated coating that protects the brittle magnet material and helps avoid corrosion in miniature applications. The nickel offering comes in a variety of shapes and sizes. This range also includes a black powder coated round plug magnets, which have superior magnetic strength for their small size.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Pull Force | Shape | Polarity | Overall Size | View | |
|---|---|---|---|---|---|---|---|
| $13.6938 - $15.1733 | Request the lead time here |
4.7 kg
4.7 kg
|
Cylindrical
|
South
|
20.0 mm
20.0 mm
|
||
| $111.5873 - $123.6424 | Request the lead time here |
192.0 kg
192.0 kg
|
Cylindrical
|
North
|
88.0 mm
88.0 mm
|
||
| $21.5071 - $23.8305 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North
|
22.0 mm
22.0 mm
|
||
| $113.2067 - $125.4368 | Request the lead time here |
192.0 kg
192.0 kg
|
Cylindrical
|
North
|
88.0 mm
88.0 mm
|
||
| $7.7004 - $8.5322 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
20.0 mm
20.0 mm
|
||
| $5.7809 - $6.4055 | Request the lead time here |
1.5 kg
1.5 kg
|
Cylindrical
|
North & South
|
15.0 mm
15.0 mm
|
||
| $2.3694 - $2.6253 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
12.0 mm
12.0 mm
|
||
| $5.726 - $6.3446 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
22.0 mm
22.0 mm
|
||
| $31.5913 - $35.0042 | Request the lead time here |
15.5 kg
15.5 kg
|
Cylindrical
|
North & South
|
25.0 mm
25.0 mm
|
||
| $37.5148 - $41.5676 | Request the lead time here |
23.2 kg
23.2 kg
|
Cylindrical
|
South
|
23.0 mm
23.0 mm
|
||
| $13.8213 - $15.3144 | Request the lead time here |
8.5 kg
8.5 kg
|
Cylindrical
|
North & South
|
22.0 mm
22.0 mm
|
||
| $40.4131 - $44.7791 | Request the lead time here |
23.2 kg
23.2 kg
|
Cylindrical
|
North
|
23.0 mm
23.0 mm
|
||
| $29.5588 - $32.7521 | Request the lead time here |
30.0 kg
30.0 kg
|
Cylindrical
|
North
|
43.0 mm
43.0 mm
|
||
| $1.777 - $1.969 | Request the lead time here |
1.7 kg
1.7 kg
|
Cylindrical
|
North & South
|
8.0 mm
8.0 mm
|
||
| $13.6873 - $15.1659 | Request the lead time here |
4.7 kg
4.7 kg
|
Cylindrical
|
North
|
20.0 mm
20.0 mm
|
||
| $18.0795 - $20.0327 | Request the lead time here |
6.0 kg
6.0 kg
|
Cylindrical
|
North
|
25.0 mm
25.0 mm
|
||
| $21.6629 - $24.0032 | Request the lead time here |
13.0 kg
13.0 kg
|
Cylindrical
|
North
|
22.0 mm
22.0 mm
|
||
| $4.0009 - $4.4331 | Request the lead time here |
2.1 kg
2.1 kg
|
Cylindrical
|
South
|
10.0 mm
10.0 mm
|
||
| $12.814 - $14.1984 | Request the lead time here |
6.0 kg
6.0 kg
|
Cylindrical
|
North
|
12.0 mm
12.0 mm
|
||
| $55.0296 - $60.9747 | Request the lead time here |
105.0 kg
105.0 kg
|
Cylindrical
|
North
|
66.0 mm
66.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue