Menu Search

Nylon Keyhole Clips

In stock

Key Hole Clips have a hollow interior that is shaped like a key hole. This design allows the clip to collapse more completely for easy finger-pressure assembly. The tapered, bullet-style point of the rivet clip helps guide into a panel.

These clips provide good electrical insulation. They also have resistance to vibration, abrasion and corrosion - making them a durable and cost-effective fastening solution. Available for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6/6
  • Colour: Natural
  • UL94 V2 Material Flammability Rating

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
26 results
Product SKUs information
Item Code Price range Availability Compatible Hole Diameter Panel Thickness Head Diameter View
$0.1162 - $0.1287 Request the lead time here
6.4 mm
6.4 mm
$0.1219 - $0.135 Request the lead time here
4.7 mm
7.9 mm
$0.106 - $0.1175 Request the lead time here
4.8 mm
6.4 mm
$0.158 - $0.1751 Request the lead time here
7.4 mm
8.7 mm
$0.1106 - $0.1225 143 In stock
2.4 mm
6.4 mm
$0.1151 - $0.1275 127 In stock
3.2 mm
6.4 mm
$0.1433 - $0.1588 Request the lead time here
6.4 mm
12.7 mm
$0.158 - $0.1751 Request the lead time here
4.7 mm
8.7 mm
$0.1162 - $0.1287 Request the lead time here
4 mm
6.4 mm
$0.1557 - $0.1726 Request the lead time here
3.2 mm
8.7 mm
$0.1185 - $0.1313 Request the lead time here
4 mm
7.9 mm
$0.2302 - $0.2551 Request the lead time here
4 mm
12.7 mm
$0.1591 - $0.1763 Request the lead time here
6.4 mm
8.7 mm
$0.1139 - $0.1262 Request the lead time here
2.4 mm
7.9 mm
$0.1467 - $0.1625 Request the lead time here
7.1 mm
12.7 mm
$0.1162 - $0.1287 Request the lead time here
5.6 mm
6.4 mm
$0.097 - $0.1075 30 In stock
2.4 mm
12.7 mm
$0.1196 - $0.1326 Request the lead time here
6.4 mm
7.9 mm
$0.1173 - $0.13 14 In stock
3.2 mm
7.9 mm
$0.237 - $0.2625 Request the lead time here
9.5 mm
12.7 mm
  • of 2
Key Hole Clip - ; Compatible Panel Thickness Range 6.4 mm | 0.252 in;Natural Nylon 6/6

27KY1250250

Price Range
$0.1287 - $0.1162

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    6.4 mm
  • Head Diameter
    6.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 4.7 - 4.8 mm | 0.185 - 0.189 in;Natural Nylon 6/6

27KY1560187

Price Range
$0.135 - $0.1219

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    4.7 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 4.8 mm | 0.189 in;Natural Nylon 6/6

27KY1250187

Price Range
$0.1175 - $0.106

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    4.8 mm
  • Head Diameter
    6.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 7.4 - 5.6 mm | 0.291 - 0.22 in;Natural Nylon 6/6

27KY2190219

Price Range
$0.1751 - $0.158

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    7.4 mm
  • Head Diameter
    8.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 2.4 mm | 0.094 in;Natural Nylon 6/6

27KY1250093

Price Range
$0.1225 - $0.1106

Stock Levels
143 In stock
Attributes
  • Panel Thickness
    2.4 mm
  • Head Diameter
    6.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural Nylon 6/6

27KY1250125

Price Range
$0.1275 - $0.1151

Stock Levels
127 In stock
Attributes
  • Panel Thickness
    3.2 mm
  • Head Diameter
    6.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 6.4 mm | 0.252 in;Natural Nylon 6/6

27KY2500250

Price Range
$0.1588 - $0.1433

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    6.4 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 4.7 - 4.8 mm | 0.185 - 0.189 in;Natural Nylon 6/6

27KY2190187

Price Range
$0.1751 - $0.158

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    4.7 mm
  • Head Diameter
    8.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 4.0 mm | 0.157 in;Natural Nylon 6/6

27KY1250156

Price Range
$0.1287 - $0.1162

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    4 mm
  • Head Diameter
    6.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural Nylon 6/6

27KY2190125

Price Range
$0.1726 - $0.1557

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    3.2 mm
  • Head Diameter
    8.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 4.0 mm | 0.157 in;Natural Nylon 6/6

27KY1560156

Price Range
$0.1313 - $0.1185

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    4 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 4.0 mm | 0.157 in;Natural Nylon 6/6

27KY2500156

Price Range
$0.2551 - $0.2302

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    4 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 6.4 mm | 0.252 in;Natural Nylon 6/6

27KY2190250

Price Range
$0.1763 - $0.1591

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    6.4 mm
  • Head Diameter
    8.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 2.4 mm | 0.094 in;Natural Nylon 6/6

27KY1560093

Price Range
$0.1262 - $0.1139

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    2.4 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 7.1 mm | 0.28 in;Natural Nylon 6/6

27KY2500281

Price Range
$0.1625 - $0.1467

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    7.1 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 5.6 mm | 0.22 in;Natural Nylon 6/6

27KY1250219

Price Range
$0.1287 - $0.1162

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    5.6 mm
  • Head Diameter
    6.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 2.4 mm | 0.094 in;Natural Nylon 6/6

27KY2500093

Price Range
$0.1075 - $0.097

Stock Levels
30 In stock
Attributes
  • Panel Thickness
    2.4 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 6.4 mm | 0.252 in;Natural Nylon 6/6

27KY1560250

Price Range
$0.1326 - $0.1196

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    6.4 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 3.2 mm | 0.126 in;Natural Nylon 6/6

27KY1560125

Price Range
$0.13 - $0.1173

Stock Levels
14 In stock
Attributes
  • Panel Thickness
    3.2 mm
  • Head Diameter
    7.9 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Key Hole Clip - ; Compatible Panel Thickness Range 9.5 mm | 0.374 in;Natural Nylon 6/6

27KY2500375

Price Range
$0.2625 - $0.237

Stock Levels
Request the lead time here
Attributes
  • Panel Thickness
    9.5 mm
  • Head Diameter
    12.7 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2