Menu Search

One-Touch Fastener - Cam Locking

In production

One-touch fasteners with cam locking are ideal for applications requiring quick and recurring changes over tooling or setups using a single touch. It is durable and provides a secure and robust fastening solution.

It consists of a body, a spring, and a cam. The spring holds the cam in place, and when the lever is pulled 45º off position, it pivots around a swivel point to securely engage or disengage the lock. The cam disengages when the fastener is pulled again, allowing the object to be easily removed.

These are widely used in a wide range of industrial applications, including automotive, aerospace, and medical devices. They are resistant to temperatures of up to 130C and can be utilised for applications such as drive belts or machine coverings.

  • Spring holds the cam in place, and when the lever is pulled 45º off position, it pivots around a swivel point to securely engage or disengage the lock.
  • Cam disengages when the fastener is pulled again, allowing the object to be easily removed.
  • Resistant to temperatures of up to 130C
Material: Stainless Steel Series Code: SR33945, SR33943, SR33944, SR33942, SR33940

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
15 results
Product SKUs information
Item Code Price range Availability l1 d1 -0.04|-0.08 d2 tol. H9 d3 Type For single panel thickness m1 View
$188.9783 - $209.3942 Request the lead time here
8.0
18.0
34.0
Low Height - Hex Key
6-14
$223.324 - $247.4506 Request the lead time here
8.0
18.0
34.0
T-Handle Grip
6-14
$134.0249 - $148.5041 Request the lead time here
5.0
14.0
25.0
T-Handle Grip
6-10
$137.4595 - $152.3098 Request the lead time here
8.0
18.0
34.0
T-Handle Grip
6-14
$209.5857 - $232.228 Request the lead time here
5.0
14.0
25.0
T-Handle Grip
6-10
$178.6745 - $197.9773 Request the lead time here
5.0
14.0
25.0
Low Height - Hex Key
6-10
$185.5436 - $205.5886 Request the lead time here
8.0
18.0
34.0
Low Height
6-14
$178.6745 - $197.9773 Request the lead time here
5.0
14.0
25.0
T-Handle Grip
6-10
$178.6745 - $197.9773 Request the lead time here
8.0
18.0
34.0
T-Handle Grip
12-20
$178.6745 - $197.9773 Request the lead time here
8.0
18.0
34.0
T-Handle Grip
6-14
$223.324 - $247.4506 Request the lead time here
8.0
18.0
34.0
T-Handle Grip
12-20
$171.8054 - $190.3661 Request the lead time here
5.0
14.0
25.0
T-Handle Grip
6-10
$137.4595 - $152.3098 Request the lead time here
8.0
18.0
34.0
T-Handle Grip
12-20
$185.5436 - $205.5886 Request the lead time here
8.0
18.0
34.0
Low Height
12-20
$188.9783 - $209.3942 Request the lead time here
8.0
18.0
34.0
Low Height - Hex Key
12-20
One-Touch Fastener - Cam Locking - Low Height - Hex Key; M3 x 0.5; 8.0; Stainless Steel

20190835

Price Range
$209.3942 - $188.9783

Stock Levels
Request the lead time here
Attributes
  • Type
    Low Height - Hex Key
  • Handle Material
    Steel
  • For single panel thickness
    6-14
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener - Cam Locking - T-Handle Grip; M3 x 0.5; 8.0; Stainless Steel

20190811

Price Range
$247.4506 - $223.324

Stock Levels
Request the lead time here
Attributes
  • Type
    T-Handle Grip
  • Handle Material
    Stainless Steel
  • For single panel thickness
    6-14
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener - Cam Locking - T-Handle Grip; M2 x 0.4; 5.0; Stainless Steel

20190378

Price Range
$148.5041 - $134.0249

Stock Levels
Request the lead time here
Attributes
  • Type
    T-Handle Grip
  • Handle Material
    Plastic
  • For single panel thickness
    6-10
  • Clamping force N
    60.0
  • d1 -0.04|-0.08
    5.0
One-Touch Fastener - Cam Locking - T-Handle Grip; M3 x 0.5; 8.0; Stainless Steel

20190385

Price Range
$152.3098 - $137.4595

Stock Levels
Request the lead time here
Attributes
  • Type
    T-Handle Grip
  • Handle Material
    Plastic
  • For single panel thickness
    6-14
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener - Cam Locking - T-Handle Grip; M2 x 0.4; 5.0; Stainless Steel

20190804

Price Range
$232.228 - $209.5857

Stock Levels
Request the lead time here
Attributes
  • Type
    T-Handle Grip
  • Handle Material
    Stainless Steel
  • For single panel thickness
    6-10
  • Clamping force N
    60.0
  • d1 -0.04|-0.08
    5.0
One-Touch Fastener - Cam Locking - Low Height - Hex Key; M2 x 0.4; 5.0; Stainless Steel

20190613

Price Range
$197.9773 - $178.6745

Stock Levels
Request the lead time here
Attributes
  • Type
    Low Height - Hex Key
  • Handle Material
    Steel
  • For single panel thickness
    6-10
  • Clamping force N
    60.0
  • d1 -0.04|-0.08
    5.0
One-Touch Fastener - Cam Locking - Low Height; M3 x 0.5; 8.0; Stainless Steel

20190446

Price Range
$205.5886 - $185.5436

Stock Levels
Request the lead time here
Attributes
  • Type
    Low Height
  • Handle Material
    Steel
  • For single panel thickness
    6-14
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener - Cam Locking - T-Handle Grip; M2 x 0.4; 5.0; Stainless Steel

20190439

Price Range
$197.9773 - $178.6745

Stock Levels
Request the lead time here
Attributes
  • Type
    T-Handle Grip
  • Handle Material
    Steel
  • For single panel thickness
    6-10
  • Clamping force N
    60.0
  • d1 -0.04|-0.08
    5.0
One-Touch Fastener - Cam Locking - T-Handle Grip; M3 x 0.5; 8.0; Stainless Steel

20190422

Price Range
$197.9773 - $178.6745

Stock Levels
Request the lead time here
Attributes
  • Type
    T-Handle Grip
  • Handle Material
    Steel
  • For single panel thickness
    12-20
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener - Cam Locking - T-Handle Grip; M3 x 0.5; 8.0; Stainless Steel

20190415

Price Range
$197.9773 - $178.6745

Stock Levels
Request the lead time here
Attributes
  • Type
    T-Handle Grip
  • Handle Material
    Steel
  • For single panel thickness
    6-14
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener - Cam Locking - T-Handle Grip; M3 x 0.5; 8.0; Stainless Steel

20190828

Price Range
$247.4506 - $223.324

Stock Levels
Request the lead time here
Attributes
  • Type
    T-Handle Grip
  • Handle Material
    Stainless Steel
  • For single panel thickness
    12-20
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener - Cam Locking - T-Handle Grip; M2 x 0.4; 5.0; Stainless Steel

20190408

Price Range
$190.3661 - $171.8054

Stock Levels
Request the lead time here
Attributes
  • Type
    T-Handle Grip
  • Handle Material
    Steel
  • For single panel thickness
    6-10
  • Clamping force N
    60.0
  • d1 -0.04|-0.08
    5.0
One-Touch Fastener - Cam Locking - T-Handle Grip; M3 x 0.5; 8.0; Stainless Steel

20190392

Price Range
$152.3098 - $137.4595

Stock Levels
Request the lead time here
Attributes
  • Type
    T-Handle Grip
  • Handle Material
    Plastic
  • For single panel thickness
    12-20
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener - Cam Locking - Low Height; M3 x 0.5; 8.0; Stainless Steel

20190453

Price Range
$205.5886 - $185.5436

Stock Levels
Request the lead time here
Attributes
  • Type
    Low Height
  • Handle Material
    Steel
  • For single panel thickness
    12-20
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0
One-Touch Fastener - Cam Locking - Low Height - Hex Key; M3 x 0.5; 8.0; Stainless Steel

20190842

Price Range
$209.3942 - $188.9783

Stock Levels
Request the lead time here
Attributes
  • Type
    Low Height - Hex Key
  • Handle Material
    Steel
  • For single panel thickness
    12-20
  • Clamping force N
    90.0
  • d1 -0.04|-0.08
    8.0