All-Fit adjustable bushings are designed to protect wire, cable, tubing or irregular shaped items from sharp, unfinished edges. The web or shutters help absorb shock and vibration. They have a split design allowing the bushings to be assembled into holes that may already contain a bundle. Fingertip pressure required to snap lock the bushing into its mounting hole. UL Recognized: E320906
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Compatible Hole Diameter | Head Diameter | Maximum Panel Thickness | Open/Closed | View | |
---|---|---|---|---|---|---|---|
$0.7662 - $0.8489 | 519 In stock |
|
0.937 in
23.8 mm
|
0.118 in
3.0 mm
|
Open
|
||
$0.7973 - $0.8835 | 219 In stock |
|
1.161 in
29.5 mm
|
0.118 in
3.0 mm
|
Open
|
||
$0.8862 - $0.9819 | 206 In stock |
|
1.063 in
27.0 mm
|
0.118 in
3.0 mm
|
Open
|
||
PGSC-1319A | $1.3375 - $1.482 | 520 In stock |
|
0.858 in
21.8 mm
|
0.118 in
3.0 mm
|
Open
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue