These Open Linear Ball Bushings are used in linear motion systems and are designed to provide a smooth and precise movement along a linear axis, allowing for accurate positioning and motion control. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. These balls are in direct contact with the linear shaft, a cylindrical rod that the bushing slides along, providing low friction and high load capacity.
They are typically used with a shaft support rail. It can withstand temperatures from -20C to +80C. Ideal for use in applications such as automotive equipment, punching presses, and printing machines.
Material: Stainless Steel, Steel Series Code: SRL1710, SRL1707
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | l2 | d1 tol. h6 | d2 tol. h6 | l3 | l1 | d3 | w1 | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $29.0871 - $32.2295 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
7.3
|
||
| $231.2816 - $256.2677 | Request the lead time here |
101.7
|
60.0
|
90.0
|
3.15
|
125.0
|
86.5
|
27.2
|
||
| $44.8098 - $49.6507 | Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
10.0
|
||
| $51.6491 - $57.229 | Request the lead time here |
31.5
|
20.0
|
32.0
|
1.60
|
45.0
|
30.3
|
10.0
|
||
| $85.8462 - $95.1204 | Request the lead time here |
52.1
|
30.0
|
47.0
|
1.85
|
68.0
|
44.5
|
12.5
|
||
| Request the lead time here |
24.9
|
16.0
|
26.0
|
1.30
|
36.0
|
24.9
|
10.0
|
|||
| $69.0229 - $76.4796 | Request the lead time here |
22.9
|
12.0
|
22.0
|
1.30
|
32.0
|
21.0
|
7.5
|
||
| Request the lead time here |
44.1
|
25.0
|
40.0
|
1.85
|
58.0
|
37.5
|
12.5
|
|||
| $68.394 - $75.7828 | Request the lead time here |
44.1
|
25.0
|
40.0
|
1.85
|
58.0
|
37.5
|
12.5
|
||
| $122.1657 - $135.3637 | Request the lead time here |
60.6
|
40.0
|
62.0
|
2.15
|
80.0
|
59.0
|
16.8
|
||
| $164.5385 - $182.3141 | Request the lead time here |
77.6
|
50.0
|
75.0
|
2.65
|
100.0
|
72.0
|
21.0
|
||
| $191.5817 - $212.2788 | Request the lead time here |
31.5
|
20.0
|
32.0
|
1.60
|
45.0
|
30.3
|
10.0
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue