Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Tube Insert that have an oval design are ideal for adding a high quality, finished appearance to an application.
Typically used in furniture and cabinet making applications, these inserts are placed into the ends of oval tubes, such as those of chair and table legs. They are ideal for popular size gauges.
Our range has a number of options that allow for easy fitting and removal, and a secure fixing. Ribbed options are featured, which provide ease of entry and a positive fit. We also feature more aesthetically pleasing options, finished in Chrome, for an enhanced appearance.
Long-lasting and durable, you are sure to find an insert for your next project.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Head Thickness | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.442 - $0.8143 | Request the lead time here |
0.787 in
20.0 mm
|
|
Black
|
PE
|
1.575 in
40.0 mm
|
1-2
|
||
| $0.2862 - $0.5272 | 18 In stock |
0.591 in
15.0 mm
|
|
Chrome
|
PE
|
1.181 in
30.0 mm
|
1.0-1.5
|
||
| $0.7215 - $1.3292 | Request the lead time here |
|
|
Black
|
PE
|
|
1.0-2.0
|
||
| $0.4099 - $0.7553 | Request the lead time here |
|
|
Black
|
PE
|
|
1.0-2.5
|
||
| $0.1827 - $0.3367 | 886 In stock |
|
|
Black
|
LDPE - PIR
|
|
1.0-3.0
|
||
| $0.3476 - $0.6402 | Request the lead time here |
0.591 in
15.0 mm
|
|
Black
|
PE
|
0.787 in
20.0 mm
|
|
||
| $0.6723 - $1.2386 | Request the lead time here |
|
|
Black
|
PE
|
|
1.0-2.0
|
||
| $0.3771 - $0.6948 | Request the lead time here |
|
|
Black
|
PE
|
|
1.0-3.0
|
||
| $0.1016 - $0.1872 | 8 In stock |
|
|
Black
|
LDPE - PIR
|
|
0.8-2.0
|
||
| $0.4756 - $0.8761 | Request the lead time here |
|
|
Black
|
PE
|
|
1.0-2.5