Menu Search

Paddle Latch Catches

In production

This Cam Striking Plate is required in conjunction with the Locking Paddle Latch that is slam shut operated. It is made of Steel and is Zinc Plated finished.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
1 result
Product SKUs information
Item Code Price range Availability View
$3.3987 - $6.2609 Request the lead time here
Paddle Latch - Maximum Grip - 40.5 mm | 1.594 in; Overall Length : 40.5 mm | 1.594 in; Overall Width : 54.5 mm | 2.146 in; Steel

016A71E

Price Range
$6.2609 - $3.3987

Stock Levels
Request the lead time here
Attributes
  • Grip Range
    40.5 mm
  • Overall Catch Plate Width
    54.5 mm
  • Overall Length
    40.5 mm
  • Overall Width
    54.5 mm
  • Body Material
    Steel