Menu Search

Pallet Feet

In production

Low-profile Pallet Feet that are often called Weld Cups. They fit standard metal base glides and provided added strength and protection.

The smooth Mild Steel material protects floors and helps to reduce noise levels, while fully encapsulating and protecting the metal base.

The maximum post sizes assume SHS tubing is used. This Pallet Foot range is ideal for metal pallets and stillages.

  • Stacking options available.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
7 results
Product SKUs information
Item Code Price range Availability Compatible Inside Diameter Colour Style Overall Width Full Material Overall Height View
Request the lead time here
Black
Stacking
Nylon
$7.1967 - $7.9742 Request the lead time here
60.0 mm
Natural
Non Stacking
54.0 mm
Mild Steel
54.0 mm
$9.3786 - $10.3919 Request the lead time here
60.0 mm
Natural
Non Stacking
60.0 mm
Mild Steel
50.5 mm
$19.9345 - $22.088 Request the lead time here
80.0 mm
Natural
Non Stacking
70.0 mm
Mild Steel
57.0 mm
$76.0168 - $84.2292 Request the lead time here
80.0 mm
Natural
Non Stacking
70.0 mm
Stainless Steel
57.0 mm
$15.8682 - $17.5825 Request the lead time here
50.0 mm
Natural
Stacking
32.0 mm
Mild Steel
36.0 mm
$22.0968 - $24.484 Request the lead time here
60.0 mm
Natural
Non Stacking
54.0 mm
Mild Steel
54.0 mm
Tube End Plug - Maximum Wall Thickness - 48.0 mm | 1.89 in; LDPE - PIR; Black

12868


Stock Levels
Request the lead time here
Attributes
  • Style
    Stacking
  • Colour
    Black
  • Full Material
    Nylon
  • Commodity Code
    3926909790
Pallet Feet - Gauge Length 2.4 mm | 0.094 in ; Compatible Inside Diameter - 60.0 mm | 2.362 in ; Steel ; Non Stacking

462833

Price Range
$7.9742 - $7.1967

Stock Levels
Request the lead time here
Attributes
  • Gauge Length
    2.4 mm
  • Compatible Inside Diameter
    60.0 mm
  • Overall Width
    54.0 mm
  • Overall Height
    54.0 mm
  • Outside Width
    127.0 mm
Pallet Feet - Gauge Length 2.4 mm | 0.094 in ; Compatible Inside Diameter - 60.0 mm | 2.362 in ; Steel ; Non Stacking

1220378

Price Range
$10.3919 - $9.3786

Stock Levels
Request the lead time here
Attributes
  • Gauge Length
    2.4 mm
  • Compatible Inside Diameter
    60.0 mm
  • Overall Width
    60.0 mm
  • Overall Height
    50.5 mm
  • Outside Width
    127.0 mm
Pallet Feet - Gauge Length 3.0 mm | 0.118 in ; Compatible Inside Diameter - 80.0 mm | 3.15 in ; Steel ; Non Stacking

1220380

Price Range
$22.088 - $19.9345

Stock Levels
Request the lead time here
Attributes
  • Gauge Length
    3.0 mm
  • Compatible Inside Diameter
    80.0 mm
  • Overall Width
    70.0 mm
  • Overall Height
    57.0 mm
  • Outside Width
    165.0 mm
Pallet Feet - Gauge Length 3.0 mm | 0.118 in ; Compatible Inside Diameter - 80.0 mm | 3.15 in ; Stainless Steel ; Non Stacking

1220381

Price Range
$84.2292 - $76.0168

Stock Levels
Request the lead time here
Attributes
  • Gauge Length
    3.0 mm
  • Compatible Inside Diameter
    80.0 mm
  • Overall Width
    70.0 mm
  • Overall Height
    57.0 mm
  • Outside Width
    165.0 mm
Pallet Feet - Gauge Length 3.0 mm | 0.118 in ; Compatible Inside Diameter - 50.0 mm | 1.969 in ; Steel ; Stacking

1220382

Price Range
$17.5825 - $15.8682

Stock Levels
Request the lead time here
Attributes
  • Gauge Length
    3.0 mm
  • Compatible Inside Diameter
    50.0 mm
  • Overall Width
    32.0 mm
  • Overall Height
    36.0 mm
  • Outside Width
    58.0 mm
Pallet Feet - Gauge Length 3.0 mm | 0.118 in ; Compatible Inside Diameter - 60.0 mm | 2.362 in ; Steel ; Non Stacking

1220379

Price Range
$24.484 - $22.0968

Stock Levels
Request the lead time here
Attributes
  • Gauge Length
    3.0 mm
  • Compatible Inside Diameter
    60.0 mm
  • Overall Width
    54.0 mm
  • Overall Height
    54.0 mm
  • Outside Width
    127.0 mm