Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Panel Clamps are compatible with right or left hand doors and best suited for heating and ventilation panels. These bridge clamps are made of nylon with steel screw in symmetrical or asymmetrical styles.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Clamp Type | Overall Length | Screw Material | Body Material | Overall Width | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $2.4988 - $2.7688 | Request the lead time here |
|
1.811 in
46.0 mm
|
Steel
|
Nylon
|
0.846 in
21.5 mm
|
1.181 in
30.0 mm
|
||
| $5.2111 - $9.5995 | 59 In stock |
|
1.654 in
42.0 mm
|
Steel
|
Nylon
|
0.866 in
22.0 mm
|
1.181 in
30.0 mm
|
||
| $10.5122 - $11.6478 | Request the lead time here |
|
3.346 in
85.0 mm
|
|
Zamak
|
1.575 in
40.0 mm
|
3.346 in
85.0 mm
|
||
| $9.768 - $10.8233 | Request the lead time here |
|
3.346 in
85.0 mm
|
|
Zamak
|
1.575 in
40.0 mm
|
3.346 in
85.0 mm
|
||
| $10.144 - $11.2399 | Request the lead time here |
|
3.346 in
85.0 mm
|
|
Zamak
|
1.575 in
40.0 mm
|
0.709 in
18.0 mm